DC/DC Power Switching Regulator Evaluation Board
The ISL8560EVAL2Z evaluation board is used to demonstrate the performance of the ISL8560 DC/DC power switching regulator.
The ISL8560 is a step-down DC/DC power...
The ISL8560 is a step down DC/DC power switching regulator which accepts 9.0V to 60V input and provides a 2A output current. The output voltage can be set in the range between 1.21V and 55V by means of an external divider. The device uses an internal power DMOS transistor with a typical rDS(ON) of 0.19Ω to obtain very high efficiency and high switching speed. A switching frequency in the range of 100kHz to 600kHz can be realized (the maximum power dissipation of the various packages must be observed). Notable features of this next generation of DC/DC converter includes pulse-by-pulse current limit for FET protection, hiccup mode for short circuit protection, voltage feedforward regulation, Frequency SYNC, soft-start, low standby current of 60µA typical in the disabled state, and thermal shut-down. The device is available in a 20 Ld QFN package.
|
|
|
---|---|---|
分類 | タイトル | 日時 |
データシート | PDF 1.44 MB | |
その他資料 | ||
その他資料 | PDF 293 KB | |
アプリケーションノート | PDF 592 KB | |
アプリケーションノート | PDF 509 KB | |
アプリケーションノート | PDF 397 KB | |
アプリケーションノート | PDF 650 KB | |
アプリケーションノート | PDF 387 KB | |
アプリケーションノート | PDF 349 KB | |
9 items
|
Software title
|
Software type
|
会社名
|
---|---|---|
iSim:PE Offline Simulation Tool iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
|
Simulator | ルネサス |
1 item
|
The ISL8560EVAL2Z evaluation board is used to demonstrate the performance of the ISL8560 DC/DC power switching regulator.
The ISL8560 is a step-down DC/DC power...
高精度AFE内蔵マイコンRX23E-Aを使用したペルチェクーラーのリファレンスデザインです。RX23E-Aワンチップで、温度制御に必要な計測、演算、制御の実装が可能です。
ペルチェクーラーは、ペルチェ効果と呼ばれる現象を利用した加熱と冷却の両方が可能な温度コントローラです。下記の特徴を持ち、産業民生問わず...
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。