High-Performance 16-bit Quad DAC (High Common Mode) Evaluation Board
The DAC1658Q-DB evaluation board features the DAC1658Q high-speed quad channel 16-bit DAC with a high common mode voltage. The DAC1658Q-DB evaluation board is suitable...
The DAC1658Q is a high-speed, high-performance 16-bit quad channel digital-to-analog converter (DAC). The device provides sample rates up to 2.0 Gsps with selectable 2x, 4x and 8x interpolation filters optimized for multi carrier and broadband wireless transmitters. The DAC1658Q integrates a JEDEC JESD204B-compliant high-speed serial input data interface running up to 10 Gbps allowing dual channel input sampling at up to 1 Gsps over four differential lanes. It offers numerous advantages over traditional parallel digital interfaces. The DAC1658Q integrates a very low noise bypassable phase-locked loop (PLL), two embedded NCOs with 40-bit programmable frequency and two embedded complex (IQ) digital modulators. It is configured with high output common mode from 2.8 to 3.0V.
|
|
|
---|---|---|
分類 | タイトル | 日付 |
データシート | PDF 9.82 MB | |
マニュアル-ハードウェア | PDF 3.06 MB | |
マニュアル-ソフトウェア | ZIP 6.97 MB | |
マニュアル-ハードウェア | PDF 217 KB | |
4 items
|
The DAC1658Q-DB evaluation board features the DAC1658Q high-speed quad channel 16-bit DAC with a high common mode voltage. The DAC1658Q-DB evaluation board is suitable...
HSDC-EXTMOD03B-DB is an FPGA-based digital pattern generation board for IDT’s JESD204B serial interface DACs.
The DAC1653Q-DB evaluation board features the DAC1658Q high-speed quad channel 16-bit DAC with high common mode voltage. The DAC1653Q-DB evaluation board is suitable...
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。