Star Products

What is a Star Product?

1. Star Products are the most popular products from our product portfolio

Star Products indicate our recommended and most popular products, to help you determine which microcontroller to choose from our extensive portfolio. Look for the Star Product icon next to product names and orderable part numbers when searching for products on our site. You can also filter by Star Products in the parametric search, or view a list of Star Products.

2. Fast availability of (paid) samples

We also offer (paid) samples of Star Products so that you can quickly evaluate products you are considering. Please contact your local Renesas sales representative or agent.

Example of Star Product icons on a product page

Example of Star Product icons on a product page

RL78 Family Star Products
Group Part Number Package Code Flash Data Flash SRAM Feature
RL78/G10 R5F10Y16ASP#V0 10-LSSOP 225mil 0.65p 2 KB - 256 B Low Pin Count
RL78/G12 R5F1026AASP#V5 20-LSSOP 225mil 0.65p 16 KB 2 KB 1.5 KB Low Pin Count
R5F1027AANA#U5 24-HWQFN 4 mm2 0.50p 16 KB 2 KB 1.5 KB Low Pin Count, QFN
RL78/G13 R5F100ACASP#V0 30-LSSOP 300mil 0.65p 32 KB 4 KB 2 KB General
R5F100GEAFB#V0 48-LFQFP 7 mm2 0.50p 64 KB 4 KB 4 KB General
R5F100LEAFB#V0 64-LFQFP 10 mm2 0.50p 64 KB 4 KB 4 KB General
R5F100LGAFB#V0 64-LFQFP 10 mm2 0.50p 128 KB 8 KB 12 KB General
R5F100MJAFB#V0 80-LFQFP 12 mm2 0.50p 256 KB 8 KB 20 KB General
R5F100PJAFB#V0 100-LFQFP 14 mm2 0.50p 256 KB 8 KB 20 KB General
RL78/G14 R5F104BCAFP#V0 32-LFQFP 7 mm2 0.80p 32 KB 4 KB 4 KB Motor Control
R5F104FFAFP#V0 44-LFQFP 10 mm2 0.80p 96 KB 8 KB 12 KB Motor Control
R5F104LGAFA#V0 64-LFQFP 12 mm2 0.65p 128 KB 8 KB 16 KB Motor Control
R5F104PJAFB#V0 100-LQFP 14 mm2 0.50p 256 KB 8 KB 24 KB Motor Control
RL78/L13 R5F10WLGAFB#30 64-LFQFP 10 mm2 0.50p 128 KB 4 KB 8 KB LCD
R5F10WMGAFB#30 80-LFQFP 12 mm2 0.50p 128 KB 4 KB 8 KB LCD
RX Family Star Products
Group Part Number Package Code Flash SRAM Data Flash Feature
RX111 R5F51115ADFM#3A 64-pin QFP 128 KB 16 KB 8 KB General
R5F51115ADFL#3A 48-pin QFP 128 KB 16 KB 8 KB General
RX210 R5F5210BBDFB#30 144-pin QFP 1 MB 96 KB 8 KB General
R5F52106BDFM#30 64-pin QFP 256 KB 32 KB 8 KB General
R5F52106BDFP#30 100-pin QFP 256 KB 32 KB 8 KB General
R5F52108CDFM#30 64-pin QFP 512 KB 64 KB 8 KB General
R5F52108CDFP#30 100-pin QFP 512 KB 64 KB 8 KB General
RX62N R5F562N8BDFP#V0 100-pin QFP 512 KB 96 KB 32 KB Ethernet/CAN/USB
R5F562N8BDFB#V0 144-pin QFP 512 KB 96 KB 32 KB Ethernet/CAN/USB
RX630 R5F56308DDFP#V0 100-pin QFP 512 KB 64 KB 32 KB General
R5F5630BDDFB#V0 144-pin QFP 1 MB 96 KB 32 KB General
R5F5630EDDFB#V0 144-pin QFP 2 MB 128 KB 32 KB General
R5F5630EDDFC#V0 176-pin QFP 2 MB 128 KB 32 KB General
RX631 R5F56318DDFB#V0 144-pin QFP 512 KB 128 KB 32 KB General
R5F5631PDDFL#V0 48-pin QFP 512 KB 96 KB 32 KB General
R5F5631PDDFM#V0 64-pin QFP 512 KB 96 KB 32 KB General
RX63N R5F563NBDDFP#V0 100-pin QFP 1 MB 128 KB 32 KB Ethernet/CAN/USB
R5F563NBDDFB#V0 144-pin QFP 1 MB 128 KB 32 KB Ethernet/CAN/USB
R5F563NEDDFP#V0 100-pin QFP 2 MB 128 KB 32 KB Ethernet/CAN/USB
R5F563NEDDFB#V0 144-pin QFP 2 MB 128 KB 32 KB Ethernet/CAN/USB
R5F563NEDDFC#V0 176-pin QFP 2 MB 128 KB 32 KB Ethernet/CAN/USB
R5F563NFDDFC#V0 176-pin QFP 2 MB 256 KB 32 KB Ethernet/CAN/USB
RX63T R5F563TEADFB#V1 144-pin QFP 512 KB 48 KB 32 KB Inverter
RX63T-L R5F563T6EDFL#V0 48-pin QFP 64 KB 8 KB 8 KB Inverter