Li-Ion Battery Charger DC-DC Regulators Buck DC-DC Regulators Boost Ambient Light Sensor Photo Sensor Laser Driver Video AFE
Device List

Light to Digital Sensors9

Digital Ambient Light Sensor and Proximity Sensor with Interrupt Function
Low Power Ambient Light and Proximity Sensor with Intelligent Interrupt and Sleep Modes
Low Power Ambient Light and Proximity Sensor with Intelligent Interrupt and Sleep Modes
Low Power Ambient Light and Proximity Sensor with Enhanced Infrared Rejection
More 

Integrated FET Regulators14

2.5A Regulator with Integrated High-Side MOSFET for Synchronous Buck or Boost Buck Converter
Low Input Voltage, High Efficiency Synchronous Boost Converter with 1A Switch
High Efficiency Synchronous Boost Converter with 4.2A Switches and Output Disconnect
Low Input Voltage, High Efficiency Synchronous Boost Converter with 1A Switch
Low Input Voltage and High Efficiency Synchronous Boost Converter with 1.3A Switch
More 

Integrated FET Regulators3

3MHz Dual Step-Down Converters and Dual Low-Input LDOs with I2C Compatible Interface
3MHz Dual 1.5A Step-Down Converters and Dual Low-Input LDOs with I2C Compatible Interface
3MHz Dual 1500mA Step-Down Converters and Dual Low-Input LDOs
Compact Synchronous Buck Converter
Compact Synchronous Buck Converter
Compact Synchronous Buck Regulators
More 

Multiple Output Controllers4

300kHz Dual, 180° Out-of-Phase, Step-Down PWM Controller
300kHz Dual, 180° Out-of-Phase, Step-Down PWM and Single Linear Controller
Synchronous Step Down Controller with Sourcing and Sinking LDO Regulator
Triple Step-Down PWM and Single Linear Controller with Programmable Soft-Start

Laser Diode Drivers1

High Speed Triple Laser Diode Drivers

Single Cell Battery Chargers22

Li-ion/Li Polymer Battery Charger
Li-ion/Li Polymer Battery Charger
High Input Voltage Charger
Li-ion/Li-Polymer Battery Charger
More 

Video - Analog Front End11

10-Bit Video Analog Front End (AFE) with Measurement and Auto-Adjust Features
Advanced 140MHz Triple Video Digitizer with Digital PLL
Advanced 170MHz Triple Video Digitizer with Digital PLL
Advanced 210MHz Triple Video Digitizer with Digital PLL
Advanced 275MHz Triple Video Digitizer with Digital PLL
Triple Video Digitizer with Digital PLL
More