Wireless Charging with System Control MCU

Wireless charging for cell phones is quickly becoming a defacto standard for smartphones. Thanks to this rapid adoption, wireless charging is being embraced in many other applications, such as wearable electronics, household electronics and a myriad of sensor-based internet of things (IoT) applications.

Renesas’s portfolio delivers the industry’s best flexible SoC architecture, efficiency and hardware/algorithm implementation. The R9A02G011 is a USB power delivery controller that is based on the Universal Serial Bus Power Delivery (USB PD) Specification Revision 3.0 and USB Type-CTM Cable and Connecter Specification Revision 1.3. This ensures simple compatibility between various products.

The P9242-G is a highly integrated, magnetic induction, wireless power transmitter that supports up to 15W in compliance with the WPC-1.2.4 Specification which is the latest version of the Qi standard and the most widely adopted wireless charging system worldwide.

Key Features

  • Transmitter solution featuring the P9242 wireless power transmitter and RL78/G13 MCU to enable a flexible system compatible with Qi standards
  • P9221 receiver solution and power bank solution with a USB PD connection and system power from bidirectional buck-boost voltage regulators, which provides flexibility when choosing the backup battery
  • The addition of elements such as the ZMOD4410 gas sensor allows for additional safety and environmental monitoring
System Block Diagram

Winning Combinations

Renesas and IDT’s complementary product portfolios work together to deliver comprehensive solutions to our customers. This is just the beginning, with the combination of the Renesas and IDT development teams, there will more integrated solutions that provide significant advantages over traditional solutions.

See the benefits immediately with our “Winning Combinations” solutions