Xilinx Virtex UltraScale+ HBM VU37P Power and Timing

One of Xilinx’s latest families of FPGAs is the Virtex® UltraScale+™ HBM. This family is targeted for very high-performance applications in computing, storage and networking. It features Xilinx’s highest on-chip memory density, with total on-chip integrated memory up to 500Mb, and high-bandwidth memory (HBM) up to 16GB. It also supports PCIe® Gen4 and transceivers up to 32.75Gb/s.

An FPGA with this level of performance demands a high-current power supply with tight regulation and extremely low jitter clock sources. This winning combination highlights the power devices that Xilinx chose for their own reference design called the VCU128 and recommends two clocking devices that would be an excellent fit for many designs.

Visit the Xilinx Virtex page to learn more.

Key Features

  • Digital multiphase power to deliver up to 125A at 0.85V while meeting the strict specs set forth by the Xilinx® VU37P
  • Pre-programmed PMICs specifically designed to meet this use case
  • FemtoClock®NG Universal Translator capable of 1GHz outputs with jitter specs in compliance with Ethernet standards up to 25G
System Block Diagram

Winning Combinations

Renesas’ complementary product portfolios of Analog + Power + Embedded Processing work together to deliver comprehensive solutions to our customers. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

See the benefits immediately with our “Winning Combinations” solutions