The Xilinx family of Artix®-7 devices provides the highest performance-per-watt fabric, transceiver line rates, DSP processing, and AMS integration in a cost-optimized FPGA. Featuring the MicroBlaze™ soft processor and 1,066Mb/s DDR3 support, this family is the best value for a variety of cost and power-sensitive applications, including software-defined radios, machine vision cameras and low-end wireless backhaul. The high current case is for designs >4A, and the low current case is for those <4A.

This winning combination highlights the power devices on the reference board for the Xilinx® Artix®-7 family and suggested timing solutions from Renesas.

Visit the Artix-7 power solutions page to learn more.

Key Features

  • Pre-programmed PMICs specifically designed to meet this use case and provide flexible power solutions
  • VersaClock® clocks capable of 350MHz outputs and low jitter attenuation
  • ISL21010 provides precise and stable voltage reference for Artix-7 FPGAs
System Block Diagram

Winning Combinations

Renesas’ complementary product portfolios of Analog + Power + Embedded Processing work together to deliver comprehensive solutions to our customers. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

See the benefits immediately with our “Winning Combinations” solutions