Connectivity (Wireless)

Renesas semiconductor products recommended for wireless device-to-device and device-to-system connectivity technologies, and evaluation kits for these products, are available.

Browse Applications

Browse block diagrams for connectivity applications to see how our devices could be used in your next project.

Bluetooth® low energy

Bluetooth® low energy is an intelligent, ultra-low power version of Bluetooth wireless technology. The power-efficiency of Bluetooth low energy makes it perfect for battery powered applications.

Sub-GHz/Wi-SUN

Sub-gigahertz (sub-GHz) wireless communications1 technology uses waves around the 920 MHz band. With the proliferation of the Wi-SUN Alliance's international wireless communication standards, sub-GHz wireless communications are being rapidly adopted by the market.

LoRa® Solutions

LoRa is a Low Power, Wide Area (LPWA) communications technology. It uses the sub-GHz frequency band of frequencies below 1 GHz, and can cover a wide area with low power consumption.

Related Technologies

 Bluetooth® Low Energy

Growth in IoT market has tremendously increased the installed base for BLE, and Renesas offers industry-leading solutions for this technology.