The industry-leading RL78 microcontroller, best-in-class ZSSC3224 sensor signal conditioner, and ZIOL2401 IO-Link interface comprise a complete solution that supports industrial automation applications, such as Industrial 4.0, Made-In-China 2025, and IIoT. Applications can include pressure sensing, level sensing, weight sensing, and a variety of other sensing functions.
System Benefits:
Select a block to discover products for your design
Title | Category | Buy / Sample |
---|---|---|
ZSSC3224 High-End 24-Bit Sensor Signal Conditioner IC
|
Sensor Signal Conditioners (SSC/AFE) | Buy / Sample |
RL78/G14 Low Power, High Function, General Purpose Microcontrollers for Motor Control, Industrial and Metering Applications
|
RL78 Low Power 8 & 16-bit MCUs, MCU / MPU Selection Table | Buy / Sample |
ZIOL2401 Dual Channel IO-Link HV Line Driver with Integrated DC/DC Converter
|
IO-Link Line Drivers | Buy / Sample |