Overview

Security is the foundation to realizing a connected industry. As the number of connected devices increases, the level of security for embedded devices must also be increased. Renesas offers a wide range of security software solutions and products based on the Root of Trust concept that contribute to easier integration of systems and robust security for embedded devices.

System Block Diagram

Device Security System Block Diagram

Recommended Products

Microcontrollers and Microprocessors

Semiconductor Device Recommended Products Features, etc.
Control MCU RZ/T1
  • Protection against system IP confidentiality and integrity
RX231
  • Protection against eavesdropping, viruses and reverse engineering
  • Secure communication
  • Secure data storage
  • IP confidentiality and integrity
  • AES, Hash and RNG support
RX65N Advanced
  • Secure communication
  • Secure data storage
  • IP confidentiality and integrity
  • AES, Hash, RNG, and RSA support
Secure MCU R-Secure
  • Dedicated for security application
  • Protection against advanced attacks such as various side-channel and physical attacks