Induction Heat (IH) cooking is gaining popularity due to its low power requirements and safety advantages. IH cooking models capable of accommodating all types of metallics are now available and are ideal for the "all electric" home. These appliances require high performance microcontrollers (MCUs) to control the heating process and need advanced controls such as touch displays which are now rapidly becoming the standard, as they are easy to use and easy to clean.

Key Features

  • The RX23T MCU is designed for complex inverter control algorithms for IH control and inverter heaters
  • The RX130 MCU solution provides a user interface and high performance touch interface
  • Enables wireless connectivity for smart control systems
System Block Diagram

Winning Combinations

Renesas and IDT’s complementary product portfolios work together to deliver comprehensive solutions to our customers. This is just the beginning, with the combination of the Renesas and IDT development teams, there will more integrated solutions that provide significant advantages over traditional solutions.

See the benefits immediately with our “Winning Combinations” solutions