This demo showcases a blood glucose meter and blood pressure monitoring device, combining high-performance analog measurement technology with high-accuracy digital signal processing. A firmware update allows the device to use BLE communications, allowing it to be built into various items or productized as a microminiature module. Since it is microprocessor-based, it can take advantage of flexible system updates through software.

Added on 2018-05-11