Outline

Renesas HMI solutions comprise microcontrollers incorporating exclusive touch panel sensing technology and a custom development environment that facilitates quick development of high-grade products. There are also solutions that can be used to boost legibility and ease of use with interfaces supporting video and 3D-graphics. These solutions support the efforts of customers to develop systems providing high affinity between human and machine and allow users to make the most of the functions they offer.

Solutions

Capacitive Touch Panel Solution

With the capacitive touch panel solution customers can use the RX130 or RX231 to develop product interfaces employing touch panels instead of conventional mechanical switches.

HMI Solution

These human-machine interface solutions incorporate RZ/G2E and RZ/ G2M microcontrollers and enable customers to create new value through sensing. Designed for use in system evaluation and development, they support multi-plane video processing, 3D graphics, and a variety of highspeed interfaces.