Windscreen Wiper
Overview
Wiper control requires smooth motor control. Renesas offers a broad lineup of compact MCUs with 16-bit CPU cores that deliver high-performance motor control.
System Block Diagram
Recommended Products
Microcontrollers
Recommended Product | ROM [Bytes] |
RAM [Bytes] |
Operating Frequency [MHz] |
Package [Pin Count] |
Features |
---|---|---|---|---|---|
RH850/F1H | 3M-6M | 320K-576K | 2× 120 | 176-272 | CAN 7ch, LIN, FlexRay, Ethernet, ICU*1 |
RH850/F1L | 256K-2M | 32K-192K | 80 | 48-176 | CAN 6ch, LIN, ICU |
RL78/F15 | 128K-512K | 10K-32K | 32 | 48-144 | Motor control timer (Timer RD), CAN 2ch, LIN 3ch, IEBus, ADC, DAC, Comparator, 8/16KB-data flash 8KB/16KB |
RL78/F14 | 48K-256K | 4K-20K | 24-32 | 30-100 | 8K-Data Flash, Motor Control Timer, CAN, LIN, 10-bit ADC 31ch, 8-bit DAC, Comparator, LVD *3, 150℃ |
RL78/F13 | 16K-128K | 1K-8K | 24-32 | 20-80 | 4K-Data Flash, Motor Control Timer, CAN, LIN, 10-bit ADC 20ch, LVD, 150℃ |
RL78/F12 | 8K-64K | 0.5K-4K | 32 | 20-64 | 4K-Data Flash, LIN, 10-bit ADC 12ch, LVD, 125℃ |
78K0/Fx2 | 32K-128K | 2K-7K | 20 | 44-80 | PWM Output, 10-bit ADC, CAN, LIN |
78K0/Fx2-L | 4K-16K | 384-768 | 20 | 16-30 | PWM Output, 10-bit ADC, LIN |
78K0/Kx2 | 8K-128K | 512-7K | 20 | 30-80 | PWM Output, 10-bit ADC, LIN |
*1 ICU: Intelligent Cryptographic Unit
*2 SPF: System Protection Function
*3 LVD: Low Voltage Detection
Analog/Power Devices
Recommended Product | Features | |||||
---|---|---|---|---|---|---|
Lamp Drive IPD LED Headlight Power Switch | UPD166033T1U | 42V/6mΩ, TO252-7, Single Channel, High-side IPD, protection function, proportional load current sensing | ||||
UPD166034T1U | 42V/8mΩ, TO252-7, Single Channel, High-side IPD, protection function, proportional load current sensing | |||||
UPD166031AT1U | 42V/10mΩ, TO252-7, Single Channel, High-side IPD, protection function, proportional load current sensing | |||||
UPD166032T1U | 42V/12mΩ, TO252-7, Single Channel, High-side IPD, protection function, proportional load current sensing | |||||
UPD166023T1J | 42V/12mΩ, 12-pin Power HSSOP, Single Channel, High-side IPD, protection function, proportional load current sensing | |||||
UPD166024T1K | 42V/12mΩ, 24-pin Power HSSOP, Dual Channel, High-side IPD, protection function, proportional load current sensing | |||||
UPD166025T1J | 42V/16mΩ, 12-pin Power HSSOP, Single Channel, High-side IPD, protection function, proportional load current sensing | |||||
UPD166026T1K | 42V/16mΩ, 24-pin Power HSSOP, Dual Channel, High-side IPD, protection function, proportional load current sensing | |||||
UPD166038T1J | 42V/20mΩ, 12-pin Power HSSOP, Dual Channel, High-side IPD, protection function, proportional load current sensing | |||||
UPD166037T1J | 42V/30mΩ, 12-pin Power HSSOP, Dual Channel, High-side IPD, protection function, proportional load current sensing | |||||
UPD166027T1J | 42V/35mΩ, 12-pin Power HSSOP, Dual Channel, High-side IPD, protection function, proportional load current sensing | |||||
UPD166028T1K | 42V/35mΩ, 24-pin Power HSSOP, Quad Channel, High-side IPD, protection function, proportional load current sensing | |||||
UPD166029T1J | 42V/70mΩ, 12-pin Power HSSOP, Dual Channel, High-side IPD, protection function, proportional load current sensing | |||||
UPD166030T1K | 42V/70mΩ, 24-pin Power HSSOP, Quad Channel, High-side IPD, protection function, proportional load current sensing | |||||
Interior Lamp Drive Thermal FET | HAF2017 | 60V/43mΩ, LDPAK, overheating protection function | ||||
HAF2011 | 60V/20mΩ, LDPAK, overheating protection function | |||||
HAF2007 | 60V/75mΩ, DPAK, overheating protection function | |||||
Battery Reverse Connection Protection MOSFET | NP75N04VUK | 40V/5.7mΩ, TO-252 | ||||
NP75N04VDK | 40V/5.7mΩ, TO-252 | |||||
Flyback Converter Drive MOSFET | NP82N10PUF | 82V/15mΩ, TO-263 | ||||
NP70N10KUF | 100V/20mΩ, TO-263 | |||||
Motor Drive MOSFET for Electric Window Lifter, Windscreen Wiper, Electric Sliding Door | NP60N04PDK | 40V/3.95mΩ, TO-263 | ||||
NP89N04PUK | 40V/2.95mΩ, TO-263 | |||||
NP89N055PUK | 55V/4.0mΩ, TO-263 | |||||
NP90N04VUK | 40V/2.8mΩ, TO-252 | |||||
NP60N04VUK | 40V/3.85mΩ, TO-252 | |||||
NP75N04VUK | 40V/5.7mΩ, TO-252 | |||||
Motor Drive MOSFET for Blower Motor | NP89N04MUK | 40V/3.3mΩ, TO-220 | ||||
NP89N055MUK | 55V/4.4mΩ, TO-220 | |||||
NP89N04PUK | 40V/2.95mΩ, TO-263 | |||||
NP89N055PUK | 55V/4.0mΩ, TO-263 | |||||
Heater driver IPD for seat heater | UPD166033T1U | 42V/6mΩ, TO252-7, Single Channel, High-side IPD, protection function, proportional load current sensing | ||||
UPD166034T1U | 42V/8mΩ, TO252-7, Single Channel, High-side IPD, protection function, proportional load current sensing | |||||
UPD166031AT1U | 42V/10mΩ, TO252-7, Single Channel, High-side IPD, protection function, proportional load current sensing | |||||
UPD166032T1U | 42V/12mΩ, TO252-7, Single Channel, High-side IPD, protection function, proportional load current sensing |