The MCU unit is a MCU-dependent hardware tool for the E100 emulator. Connecting it to the E100 emulator main unit allows you to configure a debugging environment for your target system. It is easy for the user to replace. [Learn More]
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 4.30 MB 日本語 | |
Tool News - Release | PDF 582 KB 日本語 | |
Release Note | PDF 96 KB 日本語 | |
Release Note | PDF 57 KB 日本語 | |
Manual - Development Tools | PDF 300 KB 日本語 | |
Manual - Development Tools | PDF 338 KB 日本語 | |
Manual - Development Tools | PDF 331 KB 日本語 | |
Manual - Development Tools | PDF 283 KB 日本語 | |
8 items
|
Item | Description | |
---|---|---|
Applicable emulator | E100 | |
Supported MCUs | H8S/2400 Series MCUs | |
Applicable MCU mode | Single-chip mode, On-chip ROM disabled extended mode, On-chip ROM enabled extended mode |
|
Maximum ROM/RAM capacity | (1) Internal flash ROM : 512KB (2) Internal RAM : 128KB (3) Internal Data Flash : 8KB |
|
Maximum operating frequency | 33MHz | |
Power supply voltage | 3.0~3.6[V],4.5~5.5[V] | |
Emulator power supply | Supplied from the DC power of the emulator | |
Overseas standards | ・European Standards: EN 55022 Class A, EN 55024 ・US FCC Standard: FCC part 15 Class A |
|