ISL1208

I2 C® Real Time Clock/Calendar, Low Power RTC with Battery Backed SRAM

Product Status: Mass Production

OVERVIEW

The ISL1208 device is a low power real time clock with timing and crystal compensation, clock/calendar, power fail indicator, periodic or polled alarm, intelligent battery backup switching and battery-backed user SRAM.

The oscillator uses an external, low-cost 32.768kHz crystal. The real time clock tracks time with separate registers for hours, minutes, and seconds. The device has calendar registers for date, month, year and day of the week. The calendar is accurate through 2099, with automatic leap year correction.

KEY FEATURES

  • Real Time Clock/Calendar
  • Tracks Time in Hours, Minutes, and Seconds
  • Day of the Week, Day, Month, and Year
  • 15 Selectable Frequency Outputs
  • Single Alarm
  • Settable to the Second, Minute, Hour, Day of the Week, Day, or Month
  • Single Event or Pulse Interrupt Mode
  • Automatic Backup to Battery or Super Capacitor
  • Power Failure Detection
  • On-Chip Oscillator Compensation
  • 2 Bytes Battery-Backed User SRAM
  • I2C Interface
  • 400kHz Data Transfer Rate
  • 400nA Battery Supply Current
  • Same Pin Out as ST M41Txx and Maxim DS13xx Devices
  • Small Package Options
  • 8 Ld MSOP and SOIC Packages
  • 8 Ld TDFN Package
  • Pb-Free Available (RoHS Compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL1208
Basic Information
Production Status
Mass Production
Supply Voltage Vcc (Min) (V)
2.7
Supply Voltage Vcc (Max) (V)
5.5
VBAT (min)
1.8 V
VBAT (max)
5.5 V
IBAT (nA)
400
Alarms
1
Crystal Frequency Trimming
Yes
Selectable Frequency Output
15
CPU Supervisory Function POR
No
CPU Supervisory Function Watchdog Timer
No
Battery Seal
Yes
Battery Backup
Yes
VTRIP for POR
Yes
IRQ_Bar
IRQ_bar/FOUT
FOUT
IRQ_bar/FOUT
RESET_bar
No
Oscillator Compensation (ppm)
-94 to +140
SRAM
2 Bytes
Memory Type
RAM
Bus/Output Interface
I2C
Time Keeping Current
1.2 µA
IRQ Pin
Yes
Freq. Out Pin
Yes
Timer
No
Tamper Detect
No
Reset
No
Qualification Level
Standard
Battery Voltage Range (V)
1.8 to 5.5
Supply Voltage Vcc Range (V)
2.7 to 5.5
Can Sample
YES
Temperature Range
-40 to +85

Action Needed