R7FS7G27G3A01CFC

R7FS7G27G3A01CFC

Product Spec

Basic Information
Production Status
Mass Production
PLP
PLP (Refer to Orderable Parts)
Family
Series
Group
S7G2
CPU
M4
Max. Freq (MHz)
240
Code Flash (KB)
3072
Data Flash (KB)
64
SRAM (KB)
640
Pin Count
176
I/O Count
126
Operating Voltage Range (V)
2.7 - 3.6
Package Type
LQFP
Operating Temperature Range (degC)
-40 to 105
External Memory Bus
YES
External Memory Bus (bit)
16/8
General PWM Timer 32-Bit Enhanced High Resolution (ch)
4
General PWM Timer 32-Bit Enhanced (ch)
4
General PWM Timer 32-Bit (ch)
6
General PWM Timer 16-Bit (ch)
0
Asynchronous General purpose Timer (ch)
2
Watchdog Timer
1
Independent Watchdog Timer
1
DMA Controller (ch)
8
Data Transfer Controller
1
RTC
1
14-Bit A/D Converter (unit)
0
12-Bit A/D Converter (unit)
2
12-Bit A/D Converter (ch)
21
12-Bit D/A Converter (ch)
2
High-Speed Analog Comparator (ch)
6
Low-Power Analog Comparator (ch)
0
PGA (ch)
6
OPAMP (ch)
0
Temperature Sensor (ch)
1
Ethernet DMA Controller
YES
Ethernet MAC Controller (port)
2
Ethernet PTP Controller
YES
USBHS
YES
USBFS
YES
CAN (ch)
2
SD/MMC Host Interface
YES
SD/MMC Host Interface (ch)
2
Serial Communi- cation Interface (ch)
10
IrDA
1
QSPI
YES
SPI (ch)
2
I2C (ch)
3
Serial Sound Interface
YES
Serial Sound Interface (ch)
2
Graphics LCD Controller
YES
Segment LCD Controller
No
Parallel Data Capture Unit
YES
Capacitive Touch Sensing Unit (ch)
12
Safety
Yes
ECC SRAM
No (DED + Parity)
Security and Encryption
YES
Security and Encryption (Remarks)
128-bit Unique ID
TRNG
AES(128/192/256)
3DES/ARC4
RSA/DSA
SHA1/SHA224/SHA256
GHASH
-
-
Package
Ordering Part Name
R7FS7G27G3A01CFC#AA0
Renesas code
PLQP0176KB-A
Previous code
176P6Q-A/FP-176E/FP-176EV
JEITA code
P-LFQFP176-24x24-0.50
Name
LFQFP
Terminal count
176
Terminal pitch (mm)
0.5 mm
Dimensions (mm)
24x24
Mass (g) [TYP,]
1.8
Mounting height (mm)[MAX]
1.7
Drawing Link
Mount pad
Packing
Tray
Terminal material - Base
Cu alloy
Terminal material - Surface
Sn-Bi or Sn
/br/en/products/synergy/hardware/microcontrollers/s7-series/s7g2-group/r7fs7g27g3a01cfc.html
/en/products/synergy/hardware/microcontrollers/s7-series/s7g2-group/r7fs7g27g3a01cfc/jcr:content/information

BUY

Distributor
Stock