R7FS5D97C2A01CBG

R7FS5D97C2A01CBG

Product Spec

Basic Information
Production Status
Mass Production
PLP
-
Family
Series
Group
S5D9
CPU
M4
Max. Freq (MHz)
120
Code Flash (KB)
1024
Data Flash (KB)
64
SRAM (KB)
640
Pin Count
176
I/O Count
133
Operating Voltage Range (V)
2.7 - 3.6
Package Type
BGA
Operating Temperature Range (degC)
-40 to 85
External Memory Bus
YES
External Memory Bus (bit)
16/8
General PWM Timer 32-Bit Enhanced High Resolution (ch)
4
General PWM Timer 32-Bit Enhanced (ch)
4
General PWM Timer 32-Bit (ch)
6
General PWM Timer 16-Bit (ch)
0
Asynchronous General purpose Timer (ch)
2
Watchdog Timer
1
Independent Watchdog Timer
1
DMA Controller (ch)
8
Data Transfer Controller
1
RTC
1
14-Bit A/D Converter (unit)
0
12-Bit A/D Converter (unit)
2
12-Bit A/D Converter (ch)
24
12-Bit D/A Converter (ch)
2
High-Speed Analog Comparator (ch)
6
Low-Power Analog Comparator (ch)
0
PGA (ch)
6
OPAMP (ch)
0
Temperature Sensor (ch)
1
Ethernet DMA Controller
YES
Ethernet MAC Controller (port)
1
Ethernet PTP Controller
YES
USBHS
YES
USBFS
YES
CAN (ch)
2
SD/MMC Host Interface
YES
SD/MMC Host Interface (ch)
2
Serial Communi- cation Interface (ch)
10
IrDA
1
QSPI
YES
SPI (ch)
2
I2C (ch)
3
Serial Sound Interface
YES
Serial Sound Interface (ch)
2
Graphics LCD Controller
YES
Segment LCD Controller
No
Parallel Data Capture Unit
YES
Capacitive Touch Sensing Unit (ch)
13
Safety
Yes
ECC SRAM
Yes
Security and Encryption
YES
Security and Encryption (Remarks)
128-bit Unique ID
TRNG
AES(128/192/256)
3DES/ARC4
RSA/DSA
SHA1/SHA224/SHA256
GHASH
-
-
Package
Ordering Part Name
R7FS5D97C2A01CBG#AC0
Renesas code
PLBG0176GE-A
Previous code
176FHS-A
JEITA code
P-LFBGA176-13x13-0.8
Name
LFBGA
Terminal count
176
Terminal pitch (mm)
0.8 mm
Dimensions (mm)
13x13
Mass (g) [TYP,]
0.45
Mounting height (mm)[MAX]
1.4
Drawing Link
Packing
Tray
Terminal material - Base
Sn-Ag-Cu
/br/en/products/synergy/hardware/microcontrollers/s5-series/s5d9-group/r7fs5d97c2a01cbg.html
/en/products/synergy/hardware/microcontrollers/s5-series/s5d9-group/r7fs5d97c2a01cbg/jcr:content/information

BUY

Distributor
Stock