R7FS5D37A2A01CLJ

R7FS5D37A2A01CLJ

Product Spec

Basic Information
Production Status
Mass Production
PLP
-
Family
Series
Group
S5D3
CPU
M4
Max. Freq (MHz)
120
Code Flash (KB)
512
Data Flash (KB)
8
SRAM (KB)
256
Pin Count
100
I/O Count
76
Operating Voltage Range (V)
2.7 - 3.6
Package Type
LGA
Operating Temperature Range (degC)
-40 to 85
External Memory Bus
YES
External Memory Bus (bit)
8
General PWM Timer 32-Bit Enhanced High Resolution (ch)
4
General PWM Timer 32-Bit Enhanced (ch)
4
General PWM Timer 32-Bit (ch)
5
General PWM Timer 16-Bit (ch)
0
Asynchronous General purpose Timer (ch)
2
Watchdog Timer
1
Independent Watchdog Timer
1
DMA Controller (ch)
8
Data Transfer Controller
1
RTC
1
14-Bit A/D Converter (unit)
0
12-Bit A/D Converter (unit)
2
12-Bit A/D Converter (ch)
19
12-Bit D/A Converter (ch)
2
High-Speed Analog Comparator (ch)
6
Low-Power Analog Comparator (ch)
0
PGA (ch)
6
OPAMP (ch)
0
Temperature Sensor (ch)
1
Ethernet MAC Controller (port)
0
USBFS
YES
CAN (ch)
2
SD/MMC Host Interface
YES
SD/MMC Host Interface (ch)
2
Serial Communi- cation Interface (ch)
7
IrDA
1
QSPI
YES
SPI (ch)
2
I2C (ch)
2
Serial Sound Interface
YES
Serial Sound Interface (ch)
1
Segment LCD Controller
No
Capacitive Touch Sensing Unit (ch)
12
Safety
Yes
ECC SRAM
Yes
Security and Encryption
YES
Security and Encryption (Remarks)
128-bit Unique ID
TRNG
AES(128/192/256)
3DES/ARC4
RSA/DSA/ECC
SHA1/SHA224/SHA256/MD5
GHASH
Package
Ordering Part Name
R7FS5D37A2A01CLJ#AC0
Renesas code
PTLG0100JA-A
Previous code
100F0G
JEITA code
P-TFLGA100-7x7-0.65
Name
TFLGA
Terminal count
100
Terminal pitch (mm)
0.65 mm
Dimensions (mm)
7x7
Mass (g) [TYP,]
0.1
Mounting height (mm)[MAX]
1.05
Drawing Link
Mount pad
Packing
Tray
Terminal material - Base
Cu alloy
Terminal material - Surface
Ni/Au
/br/en/products/synergy/hardware/microcontrollers/s5-series/s5d3-group/r7fs5d37a2a01clj.html
/en/products/synergy/hardware/microcontrollers/s5-series/s5d3-group/r7fs5d37a2a01clj/jcr:content/information

BUY

Distributor
Stock