R7FS1JA783A01CNE

R7FS1JA783A01CNE

Product Spec

Basic Information
Production Status
Mass Production
PLP
-
Family
Series
Group
S1JA
CPU
M23
Max. Freq (MHz)
48
Code Flash (KB)
256
Data Flash (KB)
8
SRAM (KB)
32
Pin Count
48
I/O Count
33
Operating Voltage Range (V)
1.6 - 5.5
Package Type
QFN
Operating Temperature Range (degC)
-40 to 105
General PWM Timer 32-Bit Enhanced High Resolution (ch)
0
General PWM Timer 32-Bit Enhanced (ch)
0
General PWM Timer 32-Bit (ch)
1
General PWM Timer 16-Bit (ch)
6
Asynchronous General purpose Timer (ch)
2
Watchdog Timer
1
Independent Watchdog Timer
1
DMA Controller (ch)
0
Data Transfer Controller
1
RTC
1
24-Bit A/D Converter (unit)
1
24-Bit Sigma-Delta A/D Converter (ch)
6
16-Bit A/D Converter (unit)
1
16-Bit A/D Converter (ch)
12
14-Bit A/D Converter (unit)
0
12-Bit A/D Converter (unit)
0
12-Bit D/A Converter (ch)
1
8-Bit D/A Converter (ch)
2
High-Speed Analog Comparator (ch)
1
Low-Power Analog Comparator (ch)
2
PGA (ch)
0
OPAMP (ch)
2
Temperature Sensor (ch)
1
Ethernet MAC Controller (port)
0
USBFS
YES
CAN (ch)
1
SD/MMC Host Interface (ch)
0
Serial Communi- cation Interface (ch)
3
IrDA
0
SPI (ch)
2
I2C (ch)
2
Serial Sound Interface (ch)
0
Segment LCD Controller
No
Capacitive Touch Sensing Unit (ch)
16
Safety
Yes
ECC SRAM
Yes
Security and Encryption
YES
Security and Encryption (Remarks)
128-bit Unique ID
TRNG
AES(128/256)
-
-
Package
Ordering Part Name
R7FS1JA783A01CNE#AC0
Renesas code
PWQN0048KB-A
Previous code
48PJN-A
JEITA code
P-HWQFN48-7x7-0.50
Name
HWQFN
Terminal count
48
Terminal pitch (mm)
0.5 mm
Dimensions (mm)
7x7
Mass (g) [TYP,]
0.13
Mounting height (mm)[MAX]
0.8
Drawing Link
Mount pad
Remarks
Exposed die pad type
Packing
Tray
Terminal material - Base
Cu alloy
Terminal material - Surface
Ni/Pd/Au
/br/en/products/synergy/hardware/microcontrollers/s1-series/s1ja-group/r7fs1ja783a01cne.html
/en/products/synergy/hardware/microcontrollers/s1-series/s1ja-group/r7fs1ja783a01cne/jcr:content/information

BUY

Distributor
Stock