ISL43840

Low-Voltage, Single and Dual Supply, Dual 4 to 1 Multiplexer Analog Switch with Enable

Product Status: Mass Production

OVERVIEW

The Intersil ISL43841 device is a precision, bidirectional, analog switches configured as a a dual 4 channel multiplexer/ demultiplexer designed to operate from a single +2V to +12V supply or from a ±2V to ±6V supply. The device has a latch bar pin to lock in the last switch address.

ON resistance of 39Ω with a ±5V supply and 125Ω with a +3.3V supply. Each switch can handle rail to rail analog signals. The off-leakage current is only 0.1nA at +25°C or 2.5nA at +85°C.

All digital inputs have 0.8V to 2.4V logic thresholds, ensuring TTL/CMOS logic compatibility when using a single 3.3V or +5V supply or dual ±5V supplies.

KEY FEATURES

  • Fully Specified at 3.3V, 5V, ±5V, and 12V Supplies for 10% Tolerances
  • ON Resistance (RON) Max, VS = ±4.5V 50Ω
  • ON Resistance (RON) Max, VS = +3V 155Ω
  • RON Matching Between Channels, VS = ±5V <2Ω
  • Low Charge Injection, VS = ±5V 1pC (Max)
  • Single Supply Operation +2V to +12V
  • Dual Supply Operation ±2V to ±6V
  • Fast Switching Action (VS = +5V)
  • tON 38ns
  • tOFF 19ns
  • Guaranteed Max Off-leakage 2.5nA
  • Guaranteed Break-Before-Make
  • TTL, CMOS Compatible
  • Pb-free available

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL43840
Basic Information
Production Status
Mass Production
# of Devices/ Channels
4
Switch or MUX
MUX
Configuration
Dual
Type of Switch
N/A
RDS (ON)
39 Ω
Leakage
2 pA
Source Cap (pf)
3
IS
0.1 µA
VCC (Single) (min) (V)
2
VCC (Single) (max) (V)
12
Qualification Level
Standard
TON (ns)
32
TOFF (ns)
18
Charge Injection (pC)
0.3
Drain Capacitance
18 pF
Dual Supply Voltage (Min)
±2 V
Dual Supply Voltage (Max)
±6 V
Supply Voltage Vcc Range (V)
+2 to +12, ±2 to ±6
Can Sample
YES
Temperature Range
-40 to +85

Action Needed