Renesas' rad tolerant, high efficiency, monolithic, synchronous buck regulator with integrated MOSFETs offers best-in-class Single Event Transient (SET) performance, which is critical when powering mission critical FGPAs, microcontrollers or microprocessors. The device is an ideal choice to power many of today’s small form factor applications. Radiation tolerant plastic-package ICs are designed to support the emerging field of small satellites (smallsats) that will provide solutions such as high-speed internet connections to hundreds of millions of users in communities, governments and businesses worldwide.

Documentation & Downloads

Title Other Languages Type Format File Size Sort descending Date
Application Notes & White Papers
AN9867: End of Life Derating: A Necessity or Overkill Application Note PDF 338 KB
Powering Small Satellite Constellations with Plastic ICs White Paper PDF 405 KB
Other
Intersil Commercial Lab Services Brochure PDF 364 KB
Intersil Space Products Brochure Brochure PDF 3.14 MB

News & Additional Resources