Renesas' radiation hardened switching regulator portfolio consists of radiation and single event effects (SEE) tolerant and radiation and SEE hardened high-efficiency synchronous buck regulators with integrated MOSFETs.

Documentation & Downloads

Title language Type Format File Size Sort descending Date
Application Notes & White Papers
Using a Rad Hard Switching Regulator as a VTT Terminator in DDR Apps White Paper PDF 254 KB
AN1947: Intersil's Radiation Hardened Low Power FPGA Power Solutions Application Note PDF 304 KB
AN9867: End of Life Derating: A Necessity or Overkill Application Note PDF 338 KB
Radiation Hardened Load Switches Simplify Redundancy and Increase Reliability in Space Grade Power Systems White Paper PDF 522 KB
Downloads
iSim:PE Software v8.40 Software EXE 157.43 MB
Other
TB515: High Power High Temperature Operating Life (HTOL) at High Currents Technical Brief PDF 296 KB
Intersil Commercial Lab Services Brochure PDF 364 KB
TB499: PCB Thermal Land Design for Ceramic Packages with Bottom Metal or Heat Sinks Technical Brief PDF 410 KB
Intersil Space Products Brochure Brochure PDF 3.14 MB

News & Additional Resources

Type Date
Low Dose Rate Acceptance Testing Page Mar 25, 2020
Radiation Tolerant Plastic-Package ICs Page Mar 20, 2020
Standard Data Package Page Mar 19, 2020
Rad Hard SMD Test Flow Page Mar 19, 2020
Rad Hard Test Reports Page Mar 19, 2020