The CD4076BMS types are four-bit registers consisting of D-Type flip-flops that feature three-state outputs. Data Disable inputs are provided to control the entry of data into the flip-flops. When both Data Disable inputs are low, data at the D inputs are loaded into their respective flip-flops on the next positive transition of the clock input. Output Disable inputs are also provided. When the Output Disable inputs are both low, the normal logic states of the four outputs are available to the load. The outputs are disabled independently of the clock by a high logic level at either Output Disable input and present a high impedance. The CD4076BMS is supplied in these 16-lead outline packages: Braze Seal DIP H4T, Frit Seal DIP H1E and Ceramic Flatpack H6W.

Features

  • High-voltage type (20V rating)
  • Three-state outputs
  • Input disabled without gating the clock
  • Gated output control lines for enabling or disabling the outputs
  • Standardized symmetrical output characteristics
  • 100% tested for quiescent current at 20V
  • Maximum input current of 1µA at 18V over full package temperature range; 100nA at 18V and +25 °C
  • Noise margin (over full package temperature range) 1V at VDD = 5V, 2V at VDD = 10V, 2.5V at VDD = 15V
  • 5V, 10V and 15V parametric ratings
  • Meets all requirements of JEDEC tentative standard No. 13B, "Standard Specifications for Description of 'B' Series CMOS Devices"

Product Options

Part Number Part Status Pkg. Type Carrier Type MOQ DLA SMD Buy Sample
CD4076BDMSR
Active SBDIP Tube 45 5962R9665601VEC
Availability
CD4076BHSR
Active 100 5962R9665601V9A
Availability
CD4076BKMSR
Active CFP Tray 45 5962R9665601VXC
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
CD4076BMS Datasheet Datasheet PDF 352 KB
Application Notes & White Papers
Wafer by Wafer Low Dose Rate Acceptance White Paper White Paper PDF 533 KB
AN9867: End of Life Derating: A Necessity or Overkill Application Note PDF 338 KB
PCNs & PDNs
PCN10123 - Alternate Die Attach Material for Assembly of Intersil Hermetic Packaged Products - Intersil Palm Bay, FL. (ISP) Product Change Notice PDF 230 KB
Other
Intersil Space Products Brochure Brochure PDF 3.14 MB
Standard Microcircuit Drawing 5962-96656 (CD4076BMS) Other 0 KB
Intersil Commercial Lab Services Brochure PDF 364 KB

News & Additional Resources