Overview

Description

The ISL71090SEH50 is an ultra low noise, high DC accuracy precision voltage reference with a wide input voltage range from 7V to 30V. The ISL71090SEH50 uses the Intersil Advanced Bipolar technology to achieve 1. 1µVP-P noise at 0. 1Hz with an accuracy over-temperature of 0. 15%. The ISL71090SEH50 offers a 5. 0V output voltage with 10ppm/°C temperature coefficient and also provides excellent line and load regulation. The device is offered in an 8 Ld Flatpack package. The ISL71090SEH50 is ideal for high-end instrumentation, data acquisition and applications requiring high DC precision where low noise performance is critical.

Features

  • Reference output voltage: 5.0V ±0.05%
  • Accuracy over temperature: ±0.15%
  • Output voltage noise: 1.1µVP-P typical (0.1Hz to 10Hz)
  • Supply current: 930µA (typical)
  • Tempco (box method): 10ppm/°C maximum
  • Output current capability: 20mA
  • Line regulation: 8ppm/V
  • Load regulation: 10ppm/mA
  • Operating temperature range: -55°C to +125°C
  • Radiation environment
  • High dose rate (50-300rad(Si)/s): 100krad(Si)
  • Low dose rate (0.01rad(Si)/s): 100krad(Si)*
  • SET/SEL/SEB: 86MeV•cm2/mg
    *Product capability established by initial characterization. The "EH" version is acceptance tested on a wafer-by-wafer basis to 50krad(Si) at low dose rate
  • Electrically screened to SMD 5962-13211

Comparison

Applications

Applications

  • RH voltage regulators precision outputs
  • Precision voltage sources for data acquisition system for space applications
  • Strain and pressure gauge for space applications

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 603 KB
1 item

Boards & Kits

Boards & Kits

Models