ISL70218SRH

Radiation Hardened Dual 36V Precision Single-Supply, Rail-to-Rail Output, Low-Power Op Amp

Product Status: Mass Production

OVERVIEW

The ISL70218SEH, ISL70218SRH are dual, low-power precision amplifiers optimized for single-supply applications. These op amps feature a common-mode input voltage range extending to 0.5V below the V- rail, a rail-to-rail differential input voltage range, and rail-to-rail output voltage swing, which makes it ideal for single-supply applications where input operation at ground is important.

These op amps feature low-power, low-offset voltage and low-temperature drift, making it ideal for applications requiring both high DC accuracy and AC performance. They are designed to operate over a single supply range of 3V to 36V or a split supply voltage range of +1.8V/-1.2V to ±18V. The combination of precision and small footprint provides the user with outstanding value and flexibility relative to similar competitive parts.

Applications for these amplifiers include precision instrumentation, data acquisition and precision power supply controls.

ISL70218SEH, ISL70218SRH are available in a 10 lead hermetic ceramic flatpack and operate across the extended temperature range of -55°C to +125°C.

KEY FEATURES

  • Wide single and dual supply range: 3V to 42V, Abs. Max.
  • Low current consumption: 850µA, typical
  • Low input offset voltage: 40µV, typical
  • Rail-to-rail output: <10mV
  • Rail-to-rail input differential voltage range for comparator applications
  • Operating temperature range: -55°C to +125°C
  • Below-ground (V-) input capability to -0.5V
  • Low noise voltage: 5.6nV/√Hz, typical
  • Low noise current: 355fA/√Hz, typical
  • Offset voltage temperature drift: 0.3µV/°C, typical
  • No phase reversal
  • Radiation tolerance
  • High dose rate (50-300rad(Si)/s): 100krad(Si)
  • Low dose rate (0.01rad(Si)/s): 100krad(Si)*
  • SEB LETTH (VS = ±18V): 86.4 MeV•cm2/mg
  • SEL Immune (SOI Process)

    * Product capability established by initial characterization. The EH version is acceptance tested on a wafer-by-wafer basis to 50krad(Si) at low dose rate.

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL70218SRH
Basic Information
Production Status
Mass Production
# of Devices/ Channels
2
Bandwidth (MHz)
4
Slew Rate (V/μs)
1.2
VS (min)
3 V
VS (max)
36 V
IS (per amp)
1.4 mA
Noise VN (nV/√Hz)
5.6
IBIAS (max)
75 nA
Max Offset Voltage
0.29 mV
Qualification Level
QML Class Q (military)
High Dose Rate (HDR) krad (Si)
100
IOUT
10 mA
Rail-to-Rail Input
No
Rail-to-Rail Output
Yes
PSRR (dB)
100
Class
M, /PROTO
CMRR (dB)
97
AVOL (dB)
115
SEL (MeV/mg/cm2)
86.4
Temperature Range
-55 to +125

Action Needed