HS-26CLV32EH

Radiation Hardened 3.3V Quad Differential Line Receiver

Product Status: Mass Production

OVERVIEW

The Intersil HS-26CLV32RH, HS-26CLV32EH are radiation hardened 3.3V quad differential line receivers designed for digital data transmission over balanced lines, in low voltage, RS-422 protocol applications. Radiation hardened CMOS processing assures low power consumption, high speed, and reliable operation in the most severe radiation environments.

The HS-26CLV32RH, HS-26CLV32EH have an input sensitivity of 200mV (typical) over a common-mode input voltage range of -4V to +7V. The receivers are also equipped with input fail-safe circuitry, which causes the outputs to go to a logic “1” when the inputs are open. The device has unique inputs that remain high impedance when the receiver is disabled or powered-down, maintaining signal integrity in multi-receiver applications.

Specifications for Rad Hard QML devices are controlled by the Defense Logistics Agency Land and Maritime (DLA). The SMD numbers listed must be used when ordering.

KEY FEATURES

    "
  • Electrically screened to SMD # 5962-95689
  • QML qualified per MIL-PRF-38535 requirements
  • 1.2 micron radiation hardened CMOS
  • Total dose: 300krad(Si) (max)
  • Single event upset LET: 100MeV/mg/cm2)
  • Single event latch-up immune
  • Low stand-by current: 13mA (max)
  • Operating supply range: 3.0V to 3.6V
  • Enable input levels: VIH > 0.7 x VDD; VIL < 0.3 x VDD
  • CMOS output levels: VOH > 2.55V; VOL < 0.4V
  • Input fail-safe circuitry
  • High impedance inputs when disabled or powered-down
  • Full -55°C to +125°C military temperature range
  • Pb-free (RoHS compliant)"

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
HS-26CLV32EH
Basic Information
Production Status
Mass Production
Class
V, /PROTO
DLA SMD
5962-95689
High Dose Rate (HDR) krad (Si)
300
Low Dose Rate (ELDRS) krad (Si)
50
SEL (MeV/mg/cm2)
100
SMD URL
Qualification Level
QML Class V (space)
Temperature Range
-55 to +125

Action Needed