HS-26C32RH

Radiation Hardened Quad Differential Line Receiver

Product Status: Mass Production

OVERVIEW

The Intersil HS-26C32RH, HS-26C32EH are differential line receivers designed for digital data transmission over balanced lines and meets the requirements of EIA Standard RS-422. Radiation hardened CMOS processing assures low power consumption, high speed, and reliable operation in the most severe radiation environments.

The HS-26C32RH, HS-26C32EH have an input sensitivity typically of 200mV over the common mode input voltage range of ±7V. The receivers are also equipped with input fail safe circuitry, which causes the outputs to go to a logic “1” when the inputs are open. Enable and Disable functions are common to all four receivers.

Specifications for Rad Hard QML devices are controlled by the Defense Logistics Agency Land and Maritime (DLA). The SMD numbers listed in the “Ordering Information” table must be used when ordering.

Detailed Electrical Specifications for these devices are contained in SMD 5962-95689 .

KEY FEATURES

  • Electrically Screened to SMD # 5962-95689
  • QML qualified per MIL-PRF-38535 requirements
  • 1.2 micron radiation hardened CMOS
  • Total dose: 300 krad(Si) (max)
  • Latch-up free
  • EIA RS-422 compatible inputs
  • CMOS compatible outputs
  • Input fail safe circuitry
  • High impedance inputs when disabled or powered down
  • Low power dissipation 138mW standby (max)
  • Single 5V supply
  • Full -55°C to +125°C military temperature range

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
HS-26C32RH
Basic Information
Production Status
Mass Production
Class
V, Q, /PROTO
DLA SMD
5962-95689
High Dose Rate (HDR) krad (Si)
300
SEL (MeV/mg/cm2)
100
SMD URL
Qualification Level
QML Class Q (military), QML Class V (space)
Temperature Range
-55 to +125

Action Needed