HS-26C32RH-T

Quad Differential Line Receiver

Product Status: Mass Production

KEY FEATURES

  • QML Class T, Per MIL-PRF-38535
  • Radiation Performance
  • Gamma Dose 1 x 105 RAD(Si)
  • SEU and SEL Immune to 100MeV/mg/cm2
  • EIA RS-422 Compatible Inputs
  • CMOS Compatible Enable Inputs
  • Input Fail Safe Circuitry
  • High Impedance Inputs when Disabled or Powered Down
  • Low Power Dissipation 138mW Standby (Max)
  • Single 5V Supply
  • Full -55oC to 125oC Military Temperature Range

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
HS-26C32RH-T
Basic Information
Production Status
Mass Production
DLA SMD
5962-95689
High Dose Rate (HDR) krad (Si)
100
SMD URL
Qualification Level
QML Class T (space lower level)
Temperature Range
-55 to +125

Action Needed