HS-26C31RH-T

Quad, 5.0V Differential Line Driver, CMOS Enable Class T Datasheet

Product Status: Mass Production

OVERVIEW

Intersil's Satellite Applications Flow™ (SAF) devices are fully tested and guaranteed to 100kRAD total dose. These QML Class T devices are processed to a standard flow intended to meet the cost and shorter lead-time needs of large volume satellite manufacturers, while maintaining a high level of reliability.

The Intersil HS-26C31RH-T is a Quad Differential Line Driver designed for digital data transmission over balanced lines and meets the requirements of EIA Standard RS-422. Radiation Hardened CMOS processing assures low power consumption, high speed, and reliable operation in the most severe radiation environments.

The HS-26C31RH-T accepts CMOS inputs and converts them to RS-422 compatible outputs. This circuit uses special outputs that enable the drivers to power down without loading down the bus. Enable and disable pins allow several devices to be connected to the same data source and addressed independently.

KEY FEATURES

  • QML Class T, Per MIL-PRF-38535
  • Radiation Performance
  • Gamma Dose 1 x 105 RAD(Si)
  • SEU and SEL Immune to 100MeV/mg/cm2
  • EIA RS-422 Compatible Outputs (Except for IOS)
  • CMOS Compatible Inputs
  • High Impedance Outputs when Disabled or Powered Down
  • Low Power Dissipation 2.75mW Standby (Max)
  • Single 5V Supply
  • Low Output Impedance 10Ω or Less
  • Full -55oC to +125oC Military Temperature Range

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
HS-26C31RH-T
Basic Information
Production Status
Mass Production
DLA SMD
5962-96663
High Dose Rate (HDR) krad (Si)
100
SMD URL
Qualification Level
QML Class T (space lower level)
Temperature Range
-55 to +125

Action Needed