Support for this product is limited to customers who have already adopted these products. If adopting new products, please consider the successor.
 

Overview

MINICUBE2 is a multi-function emulator (on-chip debugging + flash programming) which is small (48x48 mm2), light-weight, low priced. This single unit covers it all from debugging to mass production. This product supports serial connection, JTAG connection is not supported. For details refer to the documents of the MCU you use.

Successor

Family Recommended Emulator Note
RL78 E1 Emulator E20 Emulator is also supported, however, the supported debugging function corresponds to that of E1 Emulator.
RX E1 Emulator E20 Emulator is also supported, however, the supported debugging function for RX200 corresponds to that of E1 Emulator.
V850 E1 Emulator MINICUBE2 has been also usable.
E20 Emulator is also supported, however, the supported debugging function corresponds to that of E1 Emulator.
78K E1 Emulator MINICUBE2 has been also usable.
E20 Emulator is also supported, however, the supported debugging function corresponds to that of E1 Emulator.
R8C E1 Emulator E20 Emulator is also supported, however, the supported debugging function corresponds to that of E1 Emulator.

As for the details of supported MCUs for MINICUBE2, Refer to "the list of Functions Supported by CS+".
 

Features

  • Small and light-weight
    Since it's 48mm×48mm×13.9mm, small and light-weight, it can save space in development/mass production, and it's also easy to carry.
  • Low price
    Compared to the MINICUBE, MINICUBE2 costs one-third the price, which can reduce your initial costs for development and mass production.
  • Mode LED
    The appearance of the mode LED changes according to the status of hardware and software.

  • Self-testing function
    MINICUBE2 has a self-testing function, which is used to detect faults in MINICUBE2 and perform maintenance.

Specifications

Product type name QB-MINI2
Supported MCUs V850E1, V850ES 78K0R 78K0 78K0S
Debug functionsNote1 Connection UART or CSI-H/S Serial (TOOL0) Serial (OCDxA/OCDxB) Serial (X1, X2, INTP)
Software break
Hardware break

-

Memory reference/modify during RUN

-

Realtime trace

-

Time measurement between Go/Stop
Performance measurement

-

Hot plug-in

-

On-board programming
PC interface USB 2.0 Full-speed/High-speed
User interface 16-pin connector (2.54mm-pitch general purpose connector)
Host machine interface Connected via the included target cable.
(Signals vary depending on the target MCU.)
Power supply for emulator USB-bus powered
Emulator main unit dimensions (mm) 48 (W) × 48 (D) × 13.9 (H)
Emulator main unit weight Approx. 40 g
Power supply
(3V or 5V)
Overseas standards

 Available | — Not Available

Note

  1. For more details, see  On-chip Debuggers Performance Property.

Components

  • Emulator main unit
  • USB cable
  • Target cable (for 16-pin and 10-pin)
  • 78K0-OCD board
  • Setup manual

* Software is not included. Purchase it separately. See "Supported Software" for the details.

 

System Configuration


 

Supported Software

To use MINICUBE2, the software is required separately.

Refer to the following Renesas software.

  • Integrated development environment
    • CS+ for debugging of the V850, 78K0R, or 78K0

 

Target Devices

Information on the discontinuation of E1 emulator production and on its successor products

We will soon be discontinuing production of the E1 emulator due to components of the product having reached their EOL (end of life, i.e. end of production), so are now accepting final orders.
Please click on the following link to confirm the LBO (final date to accept “last buy orders”) and our successor products.

>> Tool News: [Notification] Advance Notice of E1 Emulator Product End of Life (EOL)

Information Supporting Development Tools

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas MCU's.
Tool News Tool release information and other important information.
Operating Environment Information on system requirements and operating environment for the latest version of tools.
Tool Environmental Information Information on RoHS compliance of tools.
Info on Discontinued Products A list of Renesas software and tools that have been discontinued and are no longer being offered for new projects.