E10A-USB HS0005KCU02H for AUD Trace Function
Overview
HS0005KCU02H is the E10A-USB emulator for the AUD trace function and an on-chip debugging emulator which utilizes H-UDI interface of the target device and supports AUD - Advance User Debugging where this capability is supported by the target device. The AUD is supported via 36-pin cable; the H-UDI can be connected using the 14-way cable.
Release Information
The Emulator Software for the E10A-USB Emulator
- Latest Ver.: V.3.06 Release 00
- Released: Jun 16, 2013
- Details of upgrade (See Tool News)
- Operating Environment
Specifications (Common in HS0005KCU01H/HS0005KCU02H)
Break function |
|
---|---|
Trace function |
|
Memory access |
|
Performance: (differ by products) |
|
User Interface |
|
Target host PC (OS) | Operating Environments of Products |
E10A-USB dimensions | 97mm (L) × 65mm (W) × 22mm (H) |
Overseas standard |
|
Components
- E10A USB main unit - HS0005KCU02H
- 14-way cable for H-UDI connection*Available for purchase in single unit.
For the purchase in single unit, refer to E10A-USB Optional Products.
- 36-way cable for AUD support *Available for purchase in single unit.
Note that the 38-pin Mictor connector is also available for purchase as an optional product. Refer to E10A-USB Optional Products for the purchase in single unit of 36-pin and 38-pin cables.
- USB cable(1.5m)
- Installation CD incorporating:
- High-performance Embedded Workshop integrated development environment with the E10A-USB debugger component
- All device addition options
Note that the compire software is not included. Refer to the Software Component List (HS0005KCU01H/HS0005KCU02H) for more details.
Optional Products
Target Devices (Common in HS0005KCU01H/HS0005KCU02H)
For the details, see Target Decives for E10A-USB.
Information Supporting Development Tools
Title | Description |
---|---|
My Renesas | Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services. |
e-learning | Information for studying and learning about microcontrollers and microprocessors. |
FAQ | Frequently asked questions and useful hints for development. |
Forum | A forum and community site to share technical information, questions and opinions with others who use Renesas MCU's. |
Tool News | Tool release information and other important information. |
Operating Environment | Information on system requirements and operating environment for the latest version of tools. |
Tool Environmental Information | Information on RoHS compliance of tools. |
Info on Discontinued Products | A list of Renesas software and tools that have been discontinued and are no longer being offered for new projects. |
Software Component List (HS0005KCU01H, HS0005KCU02H)
See Software Component List (HS0005KCU01H/HS0005KCU02H).
Target System Name List (HS0005KCU01H, HS0005KCU02H)
In generating a new project, please refer to MPUs and MCUs Supported by the E10A-USB Emulator to select the proper target system name at the settings, below.
Tool Information
Tools Orderable Part Number (s) | Production Status | Manufacturer | Suggested Single Tool Price |
SPQ
|
Description | Distributor Stock | Distributors | Distributor Purchase | Buy Direct |
---|---|---|---|---|---|---|---|---|---|
HS0005KCU02H | Mass Production | Renesas | call | 1 | On-Chip Debug Emulator E10A-USB w/ Trace | 0 | Contato Distribuidor | - |
Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.