Wireless LAN expansion board package for RSK (includes Wireless LAN module (eWBC))
Wireless LAN expansion board package for Renesas Starter Kit is suitable for evaluation for wireless LAN module that has SDIO connection. This kit can use function of wireless LAN module that has SDIO connection to connect to CPU board included into the Renesas Starter Kit for RX231 (and others) that has SDHI (SD Host Interface) function.

Available for all RX MCUs RSK supporting SDHI
Features
- Suitable for evaluation for SDIO wireless LAN module that was difficult to build evaluation environment.
- TCP/IP protocol stack (Embedded TCP/IP M3S-T4-Tiny) has already been integrated, and the function check was complete.
- No need to pay for software.
- Wireless LAN module unit is Radio Law-certified (TELEC, JAPAN).
- Easy implementation to the host board, wireless LAN module unit has 14 pin connector.
Ordering Information
Product Name | Type | Status |
---|---|---|
Wireless LAN expansion board package for RSK (includes Wireless LAN module (eWBC)) | RTK0ZZZZZZP00000BR#WS | Special Delivery in supported |
*Please contact your local Renesas Electronics sales offices or distributors for details as to purchasing, obtaining
the software stack, and supporting other SDIO wireless LAN module and TCP/IP protocol stack.
Software Stack

Software Information
Software stack | Product page |
---|---|
Renesas TCP/IP | TCP/IP protocol stack [M3S-T4-Tiny] for RX Family |
SDIO/WiFi Driver | Please contact your local Renesas Electronics sales offices or distributors . |
SDHI Module | |
TSIP Module | Trusted Secure IP Driver |
Other FIT Modules | RX Driver Package |
Inquiries for wireless LAN module unit
Silicon Technology m.suzuki@si-tech.co.jp
Information supporting development tools
Title | Description |
---|---|
My Renesas | Create a My Renesas account to use our tool download services,receive e-newsletter/update notifications, and take advantage of our other services. |
e-learning | Information for studying and learning about microcontrollers and microprocessors. |
FAQ | Frequently asked questions and useful hints for development. |
Forum | A forum and community site to share technical information, questions and opinions with others who use Renesas MCU's. |
Tool News | Tool release information and other important information. |
Operating Environment | Information on system requirements and operating environment for the latest version of tools. |
Tool Environmental Information | Information on RoHS compliance of tools. |
Info on Discontinued Products | A list of Renesas software and tools that have been discontinued and are no longer being offered for new projects. |