Renesas Starter Kit for RX130-512KB
The Renesas Starter Kit for RX130-512KB is the perfect starter kit for developers who are new to the RX130 (Program Flash 512KB, Pin Count 100-pin).
The kit includes an LCD display module, on-chip debugging emulator, and integrated development environment so you can start evaluating the RX130 immediately after opening the box.
Please use this product to experience the performance and functions of the RX130.

Features
- Mounted devices: RX130 (R5F51308ADFP: Pin Count 100-pin, Program Flash 512KB)
- Touch feature (self-capacitive type) can be evaluated.
- Such as IIC and SCI the communication function can be evaluated.
- Including sample codes (Sample programs will be available in Renesas Web site.) . Easy to understand coding technique.
- Required IBM-PC compatible PC (need USB interface, Processor 1GHz over), OS: Windows 10/8.1/8/7 (other than the listed OS is not supported).
Ordering Information
Product name | Debugger supplied | Part Number (Ordering Number) | Availability |
---|---|---|---|
Renesas Starter Kit for RX130-512KB (Kit with e² studio & E2 Lite) | E2 Lite | YRTK5051308S00000BE | Available |
Renesas Starter Kit for RX130-512KB (Kit with CS+ & E2 Lite) | E2 Lite | RTK5051308S00000BE |
Available |
Renesas Starter Kit for RX130-512KB (Kit with CS+ & No debugger) | None |
RTK5051308S90000BE * |
Available |
* : This product is not shipped to the U.S. and European customers.
>>Click here for product difference.
When supplying power from E2 Lite (E2 emulator Lite), the supply voltage is only 3.3V. Please use external power supply when using at other than 3.3V. E1 emulator is available.
Touch Demonstration Project
The RSKRX130-512KB includes a simple demonstration project to showcase the touch functionality of the RX130 device.
As a customer touch project is dependant not only on the embedded code, but also on a PC tuning application that is specific to the selected compiler and IDE.
Capacitive Touch Sensor System (Second-Generation Capacitive Touch Technology)
Information supporting development tools
Title | Description |
---|---|
My Renesas | Create a My Renesas account to use our tool download services,receive e-newsletter/update notifications, and take advantage of our other services. |
e-learning | Information for studying and learning about microcontrollers and microprocessors. |
FAQ | Frequently asked questions and useful hints for development. |
Forum | A forum and community site to share technical information,
questions and opinions with others who use Renesas MCU's. |
Tool News | Tool release information and other important information. |
Operating Environment | Information on system requirements and operating environment for the latest version of tools. |
Tool Environmental Information | Information on RoHS compliance of tools. |
Info on Discontinued Products | A list of Renesas software and tools that have been discontinued and are no longer being offered for new projects. |
Tool Information
Tools Orderable Part Number (s) | Production Status | Manufacturer | Suggested Single Tool Price |
SPQ
|
Description | Distributor Stock | Distributors | Distributor Purchase | Buy Direct |
---|---|---|---|---|---|---|---|---|---|
YRTK5051308S00000BE | Mass Production | Renesas | call | 1 | 3 | Digi-Key | - | ||
RTK5051308S00000BE | Mass Production | Renesas | call | 1 | 0 | Contato Distribuidor | - |
Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.