ZL9006MEVAL1Z, ZL9010MEVAL1Z

Digital DC/DC PMBus 6A/10A Power Module Evaluation Boards

Description

The ZL9006M, ZL9010M is a variable output, step-down PMBus-compliant digital power supply. Included in the module is a high-performance digital PWM controller, power MOSFETs, an inductor, and all the passive components required for a highly integrated DC/DC power solution. This power module has built-in auto-compensation algorithms, which eliminate the need for manual compensation design work. The ZL9006M, ZL9010M operates over a wide input voltage range and supports an output voltage range of 0.6V to 3.6V, which can be set by external resistors or via PMBus. Only bulk input and output capacitors are needed to finish the design. The output voltage can be precisely regulated to as low as 0.6V with ±1% output voltage regulation over line, load and temperature variations.

Key Features

  • Complete digital switch mode power supply
  • Auto compensating PID filter
  • ±1% output voltage accuracy
  • External synchronization
  • Output voltage tracking
  • Current sharing and phase interleaving
  • Programmable sequencing (delay and ramp time)
  • Snapshot™ parametric capture
  • PMBus compliant

Applications

  • Server, telecom and datacom
  • Industrial and medical equipment
  • General purpose point-of-load (POL)

ZL9006MEVAL1Z, ZL9010MEVAL1Z Digital 6A/10A Power Module Eval Board

ZL9006MEVAL1Z, ZL9010MEVAL1Z Evaluation Board

Related Products

ZL9006M
ZL9010M

1:17
Learn about the ZL9010M digital DC/DC PMBus 10A power module as shown at APEC 2013.
1:17
Learn about the ZL9010M digital DC/DC PMBus 10A power module as shown at APEC 2013.
1:17
Learn about the ZL9010M digital DC/DC PMBus 10A power module as shown at APEC 2013.

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ZL9010MEVAL1Z Mass Production Renesas $64.45 1 0 Contato Distribuidor -
ZL9006MEVAL1Z Mass Production Renesas $91.00 1 0 Contato Distribuidor -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.