ZL2008EVAL1Z

Digital DC-DC Controller with Drivers and Pin-Strap Current Sharing Evaluation Board

Description

The ZL2008EVAL1Z evaluation board provides the circuitry required to evaluate the features of the ZL2008 digital power controller. The ZL2008EVAL1Z platform is a 4-layer board used to demonstrate a 15A synchronous buck converter. Sequencing, tracking, margining, plus other features can be evaluated using this board. A USB to SMBus adapter board can be used to connect the evaluation board to a PC. The PMBus command set is accessed by using Renesas' PowerNavigator™ evaluation software from a PC running Microsoft Windows.

The ZL2008 is an integrated mixed-signal power conversion and management IC that combines an efficient step-down DC/DC converter with key power and thermal management functions in a single package. The ZL2008 incorporates current sharing and adaptive efficiency-optimization algorithms to provide a flexible, efficient power IC building block.

Key Features

  • 15A synchronous buck converter
  • Optimized for small circuit footprint and dynamic response
  • Configurable through SMBus
  • Onboard enable switch
  • Power-good indicator

Applications

  • Servers/Storage equipment
  • Telecom/Datacom equipment
  • Power supply modules

ZL2008EVAL1Z Digital DC-DC Controller Eval Board

ZL2008EVAL1Z Digital DC-DC Controller Evaluation Board

Related Products

ZL2008

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ZL2008EVAL1Z Mass Production Renesas $127.60 1 0 Contato Distribuidor -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.