ISL9440AEVAL1Z, ISL9440BEVAL1Z & ISL9440CEVAL1Z

Triple, 180° Out-of-Phase, Step-Down PWM and Single Linear Controller Evaluation Boards

Description

The ISL9440xEVAL1Z evaluation boards are used to evaluate the performance of the ISL9440A, ISL9440B and ISL9440C quad-output synchronous buck controllers.

The ISL9440A, ISL9440B and ISL9440C are quad-output controllers that integrate three PWM synchronous buck controllers and one low-dropout linear regulator controller. The ISL9440A offers internal soft-start, independent enable functions and integrates UV/OV/OC/OT protections. While the ISL9440B and ISL9440C offer programmable soft-start, independent enable functions and integrate OV/OC/OT protections. All three devices offer current mode control architecture and an internal compensation network, keeping peripheral component count minimal.

Key Features

  • DC/DC, step-down with LDO
  • Current - output: 6A, 6A, 4A, 800mA
  • Switching frequency (ISL9440A and ISL9440C): 600kHz
  • Switching frequency (ISL9440B): 300kHz
  • Soft-start timing (ISL9440A): 1.7ms
  • Soft-start timing (ISL9440B and ISL9440C): Programmable
  • Voltage - input: 6V to 16V

Applications

  • Satellite and cable set-top boxes
  • Cable modems
  • VoX gateway devices
  • NAS/SAN devices
  • ATX power supply (ISL9440B and ISL9440C)

ISL9440AEVAL1Z Buck PWM and Single Linear Controller Eval Board

ISL9440AEVAL1Z Evaluation Board

Related Products

ISL9440A
ISL9440B
ISL9440C

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL9440CEVAL1Z Mass Production Renesas $67.32 1 0 Contato Distribuidor -
ISL9440BEVAL1Z Mass Production Renesas $99.00 1 0 Contato Distribuidor -
ISL9440AEVAL1Z Mass Production Renesas $106.70 1 3 Digi-Key -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.