ISL94208EVZ

4- to 6-Cell Li-ion Battery Management Analog Front-End Evaluation Board

Description

The ISL94208 battery management IC is designed for use with a microcontroller and features an analog front-end with overcurrent protection for multi-cell Li-ion battery packs. The ISL94208 supports battery packs consisting of four to six cells in series and one or more cells in parallel.

The ISL94208EVZ evaluation board provides a platform to evaluate the performance of the ISL94208 battery front-end IC. The kit contains the following components:

  • ISL94208EVZ board
  • ISL94208DB1EVZ cell balance daughter board
  • ISL94208DB2EVZ cell balance daughter board
  • GUI software for a PC running Windows XP
  • A power supply interface board for connecting a single power source or a battery stack

Key Features

  • Software selectable overcurrent protection levels and variable protect detection times
    • 4 discharge overcurrent thresholds
    • 4 short-circuit thresholds
    • 4 charge overcurrent thresholds
    • 8 overcurrent delay times (charge)
    • 8 overcurrent delay times (discharge)
    • 2 short-circuit delay times (discharge)
  • Automatic FET turn-off and cell balance disable upon reaching external (battery) or internal (IC) temperature limit
  • Automatic cell balance turn off on IC over-temperature
  • Integrated charge/discharge FET drive circuitry
  • Internal cell balancing FETs handle up to 200mA of balancing current for each cell
  • Sleep operation with negative or positive edge wake-up
  • <10μA sleep mode

Applications

  • Power tools
  • Portable equipment
  • Battery backup systems
  • Military electronics

ISL94208EVZ Battery Management Evaluation Board

ISL94208EVZ Battery Management Evaluation Board

Related Products

ISL94208

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL94208EVZ Mass Production Renesas $132.22 1 0 Contato Distribuidor -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.