ISL85403EVAL2Z
Description
The ISL85403EVAL2Z board allows for quick evaluation of the ISL85403 in the noninverting buck-boost configuration. It is a cost effective solution for the low-power, wide input voltage range point-of-load (POL) application where both stepping up and stepping down voltage capabilities are required.
Key Features
- Input voltage (VIN): 8V to 40V
- Output voltage (VOUT): 12.0V
- Max output current (IOUT_MAX): 1A
- Switching frequency: 500kHz
- Output ripple: 360mV at 1A load
Applications
- General purpose
- 24V bus power
- Battery power
- Point-of-load (POL)
- Embedded processor and I/O supplies
ISL85403EVAL2Z Regulator with Integrated MOSFET Eval Board
Related Products
Tool Information
Tools Orderable Part Number (s) | Production Status | Manufacturer | Suggested Single Tool Price |
SPQ
|
Description | Distributor Stock | Distributors | Distributor Purchase | Buy Direct |
---|---|---|---|---|---|---|---|---|---|
ISL85403EVAL2Z | Mass Production | Renesas | $54.67 | 1 | 0 | Contato Distribuidor | - |
Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.
Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.