ISL8271MEVAL1Z

Digital DC/DC PMBus 33A Module Evaluation Board

Description

The ISL8271MEVAL1Z provides all of the circuitry required to evaluate the features of the ISL8271M digital DC/DC PMBus 33A power module. A majority of the features of the ISL8271M, such as compensation-free ChargeMode™ control, soft-start delay and ramp times, supply sequencing, and voltage margining are available on this evaluation board. For sequencing evaluation, the board can be connected to any Renesas digital module evaluation board that supports the Digital-DC™ (DDC) bus.

Key Features

  • VIN range of 4.5V to 14V, VOUT adjustable from 0.6V to 5V
  • Programmable VOUT, margining, UV/OV, IOUT limit, soft-start/stop, sequencing, and external synchronization
  • Monitor: VIN, VOUT, IOUT, temperature, duty cycle, switching frequency, and faults
  • ChargeMode control tunable with PMBus
  • Mechanical switch for enable and power-good LED indicator

Applications

  • Server, telecom, storage, and datacom
  • Industrial/ATE and networking equipment
  • General purpose power for ASIC, FPGA, DSP, and memory

ISL8271MEVAL1Z Digital Power Module Evaluation Board

ISL8271MEVAL1Z Digital Power Module Evaluation Board

Related Products

ISL8271M

Related Videos

3:27
The ISL8270M/ISL8271M digital DC/DC modules use ChargeMode technology for single cycle transient response performance and compensation-free stability.
1:28
This video demonstrates the ISL8272M, the industry's first fully encapsulated 50A digital power module.
13:18
Learn about the ISL8272M digital step-down power module and how to incorporate this device into your designs.
3:47
The ISL8273M provides best-in-class power density, excellent thermal and electrical performance, power supply optimization and real-time monitoring.
17:15
This presentation will give you a brief overview of the ISL8273M 80A power module's feature set and performances.
3:01
Learn about the ISL8274M, a complete PMBus enabled DC/DC, dual-channel, step-down advance power supply for high power density applications.
9:11
This webinar provides training for the ISL8274M and ZL9024M 30A/30A dual channel and 33A single channel digital PMBus step-down power modules.
3:27
The ISL8270M/ISL8271M digital DC/DC modules use ChargeMode technology for single cycle transient response performance and compensation-free stability.
1:28
This video demonstrates the ISL8272M, the industry's first fully encapsulated 50A digital power module.
13:18
Learn about the ISL8272M digital step-down power module and how to incorporate this device into your designs.
3:47
The ISL8273M provides best-in-class power density, excellent thermal and electrical performance, power supply optimization and real-time monitoring.
17:15
This presentation will give you a brief overview of the ISL8273M 80A power module's feature set and performances.
3:01
Learn about the ISL8274M, a complete PMBus enabled DC/DC, dual-channel, step-down advance power supply for high power density applications.
9:11
This webinar provides training for the ISL8274M and ZL9024M 30A/30A dual channel and 33A single channel digital PMBus step-down power modules.
3:27
The ISL8270M/ISL8271M digital DC/DC modules use ChargeMode technology for single cycle transient response performance and compensation-free stability.
1:28
This video demonstrates the ISL8272M, the industry's first fully encapsulated 50A digital power module.
13:18
Learn about the ISL8272M digital step-down power module and how to incorporate this device into your designs.
3:47
The ISL8273M provides best-in-class power density, excellent thermal and electrical performance, power supply optimization and real-time monitoring.
17:15
This presentation will give you a brief overview of the ISL8273M 80A power module's feature set and performances.
3:01
Learn about the ISL8274M, a complete PMBus enabled DC/DC, dual-channel, step-down advance power supply for high power density applications.
9:11
This webinar provides training for the ISL8274M and ZL9024M 30A/30A dual channel and 33A single channel digital PMBus step-down power modules.

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase
ISL8271MEVAL1Z Mass Production Renesas $98.67 1 2 Mouser

Note :Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.