ISL8126EVAL1Z

Dual/n-Phase Buck PWM Controller with Integrated Drivers Evaluation Board

Description

The ISL8126 integrates two voltage-mode synchronous buck PWM controllers. It can be used either for dual independent outputs or a 2-phase single-output regulator.

Key Features

  • Input voltage (VIN): 10V to 16V
  • Output voltage (VOUT): 1.18V to 1.22V
  • Rated current: 50A
  • Switching frequency: 350kHz
  • VOUT peak-to-peak ripple: 16mVP-P

Applications

  • Power supply for datacom/telecom and POL
  • Paralleling power module
  • Wide and narrow input voltage range buck regulators

ISL8126EVAL1Z Dual/n-Phase PWM Controller Eval Board

ISL8126EVAL1Z Dual/n-Phase PWM Controller Eval Board

Related Products

ISL8126

Related Videos

0:52
The ISL8126 integrates two voltage-mode synchronous buck PWM controllers and can be used for dual independent outputs or a 2-phase single-output regulator.
0:52
The ISL8126 integrates two voltage-mode synchronous buck PWM controllers and can be used for dual independent outputs or a 2-phase single-output regulator.
0:52
The ISL8126 integrates two voltage-mode synchronous buck PWM controllers and can be used for dual independent outputs or a 2-phase single-output regulator.

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price Description Distributor Stock Distributors Distributor Purchase
ISL8126EVAL1Z Mass Production Renesas $83.00 0 Contato Distribuidor

Note :Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.