ISL8118EVAL1Z

3.3V to 20V Single-Phase PWM Controller with Integrated 2A/4A MOSFET Driver Evaluation Board

Description

The ISL8118EVAL1Z evaluation board highlights the operations of the ISL8118 PWM controller in a DC/DC application.

The ISL8118 is a single-phase PWM controller for a synchronous buck converter with an integrated MOSFET driver that operates from +3.3V to +20V bias supply voltage. Utilizing voltage-mode operation with input voltage feed-forward compensation, the ISL8118 maintains a constant loop gain, providing optimal transient response for applications with a wide input operating voltage range

The controller features the ability to safely start-up into prebiased output loads and provides protection against overcurrent fault events. Overcurrent protection is implemented using both topside and bottomside MOSFET rDS(ON) sensing, eliminating the need for a current sensing resistor. Dual sensing allows the ISL8118 to detect overcurrent faults at the very low and very high duty cycles that can result from the ISL8118’s wide input range.

Key Features

  • DC/DC, step down
  • Optimal input voltage: 9.6V to 14.4V
  • Output voltage: 1.8V
  • Typical output voltage ripple: 30mV
  • Continuous load current (max): 25A
  • Switching frequecy: 300kHz
  • Lead free/RoHS compliant

Applications

  • Telecom and datacom servers
  • Point-of-load modules
  • Routers and switchers

ISL8118EVAL1Z Evaluation Board

ISL8118EVAL1Z Evaluation Board

Related Products

ISL8118

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL8118EVAL1Z Mass Production Renesas $82.50 1 0 Contato Distribuidor -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.