ISL78420EVAL1Z

Automotive Half-Bridge Driver Evaluation Board

Description

The ISL78420EVAL1Z evaluation board is designed for a user to evaluate the ISL78420 100V 2A half-bridge driver with tri-level PWM input for driving the gates of two NMOS FETs in a half-bridge configuration. These NFET MOSFETs are included on the evaluation board to evaluate a half-bridge driven load such as a DC motor or a synchronous switching regulator.

The ISL78420 is offered in a 14 Ld HTSSOP package enhanced with a thermal EPAD. It operates from a supply voltage of 8V to 14V DC with the capability of driving a high-side NMOS FET in a 100V half-bridge configuration. A unique tri-level PWM input allows control of both the high and low-side gate driver with a single input. When the PWM pin is left in a floating high impedance state, both gate drivers are turned off, which is beneficial for multiphase DC/DC switching that requires phase shedding.

Key Features

  • 2A source and sink NMOS gate drivers
  • Internal level shifter and bootstrap diode for gate driver on high-side FET
  • Up to 100V high-side gate drive reference
  • 8V to 14V bias supply operation
  • Single PWM input for high-side and low-side gate driver with tri-level for turning off both drivers
  • Single resistor adjustable dead time from 35ns to 220ns

Applications

  • Automotive applications
  • Multiphase boost (ISL78220/225)
  • Half-bridge DC/DC converter
  • Class-D amplifiers

ISL78420EVAL1Z Automotive Half-Bridge Driver Eval Board

ISL78420EVAL1Z Half-Bridge Driver Eval Board

Related Products

ISL78420

Related Videos

3:49
Learn how to set up and use the ISL78268 55V synchronous buck controller and evaluation board, ISL78268EVAL1Z.
2:19
The ISL78220 6-phase controller is targeted for applications where high efficiency (>95 percent) and high power are required.
3:49
Learn how to set up and use the ISL78268 55V synchronous buck controller and evaluation board, ISL78268EVAL1Z.
2:19
The ISL78220 6-phase controller is targeted for applications where high efficiency (>95 percent) and high power are required.
3:49
Learn how to set up and use the ISL78268 55V synchronous buck controller and evaluation board, ISL78268EVAL1Z.
2:19
The ISL78220 6-phase controller is targeted for applications where high efficiency (>95 percent) and high power are required.

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase
ISL78420EVAL1Z Mass Production Renesas $67.00 1 0 Contato Distribuidor

Note :Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.