ISL78010EVAL1Z

Automotive Grade TFT-LCD Power Supply Evaluation Board

Description

The ISL78010EVAL1Z evaluation board is used to demonstrate the performance of the ISL78010 automotive grade TFT-LCD power supply IC.

The ISL78010 is a multiple output regulator for use in all TFT-LCD automotive applications. It features a single boost converter with an integrated 2A FET, two positive LDOs for VON and VLOGIC generation, and a single negative LDO for VOFF generation. The boost converter can be programmed to operate in either P-mode for optimal transient response or PI-mode for improved load regulation.

Key Features

  • 2A current FET
  • 3V to 5V input
  • Up to 20V boost output
  • 1% regulation on boost output
  • VLOGIC-VBOOST-VOFF-VON or VLOGIC-VOFF-VBOOST-VON sequence control
  • Programmable sequence delay
  • Fully fault protected
  • Thermal shutdown
  • Internal soft-start
  • 32 Ld 5x5 TQFP packages
  • Pb-free plus anneal available (RoHS compliant)

Applications

  • All automotive LCD displays

ISL78010EVAL1Z Automotive TFT-LCD Power Supply Eval Board

ISL78010EVAL1Z TFT-LCD Power Supply Evaluation Board

Related Products

ISL78010

Related Videos

1:22
This video talks about the TW88xx display processors, which enable boot up and display of video within 500 milliseconds.
3:42
The TW8844 is the industry's first full HD LCD video processor; it features fast boot reliability, frozen detection, and automatic contrast adjustment.
1:27
The ISL76xx light sensor family features the first transparent package qualified for -40 °C to 105 °C.
3:26
Advanced multi-cell balancing solutions improve vehicle safety through unmatched measurement accuracy and improved system diagnostics.
1:22
This video talks about the TW88xx display processors, which enable boot up and display of video within 500 milliseconds.
3:42
The TW8844 is the industry's first full HD LCD video processor; it features fast boot reliability, frozen detection, and automatic contrast adjustment.
1:27
The ISL76xx light sensor family features the first transparent package qualified for -40 °C to 105 °C.
3:26
Advanced multi-cell balancing solutions improve vehicle safety through unmatched measurement accuracy and improved system diagnostics.
1:22
This video talks about the TW88xx display processors, which enable boot up and display of video within 500 milliseconds.
3:42
The TW8844 is the industry's first full HD LCD video processor; it features fast boot reliability, frozen detection, and automatic contrast adjustment.
1:27
The ISL76xx light sensor family features the first transparent package qualified for -40 °C to 105 °C.
3:26
Advanced multi-cell balancing solutions improve vehicle safety through unmatched measurement accuracy and improved system diagnostics.

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL78010EVAL1Z Mass Production Renesas $55.60 1 0 Contato Distribuidor -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.