ISL6446ADEMO1Z

Dual (180° Out-of-Phase) PWM and Linear Controller Demonstration Board

Description

The ISL6446ADEMO1Z demo board is designed as an easy to use, dual output, non-isolated power module featuring synchronous buck function. It is well suited for any applications that require high performance, small space and low cost. The ISL6446ADEMO1Z output voltage is preset to 3.3V and 5V targeting ATX power supply applications. Each channel is designed for up to 20A of output current. Total power of the demo board is limited by thermal conditions.

The ISL6446A is a high performance dual PWM + single linear controller. This device integrates complete control, monitoring and protection functions for two synchronous buck PWM controllers and one low power linear controller. Each PWM channel is switched 180° out-of-phase for reduced input ripple current and lower EMI.

Key Features

  • 12V input voltage
  • Preset +5V and +3.3V output
  • 20A output current each channel
  • 2-in-1 PWM controller with out-of-phase operation
  • Voltage-mode PWM control
  • Efficiency up to 94.9%
  • Prebias start-up
  • Undervoltage lockout
  • Output overcurrent protection
  • Over-temperature protection
  • fsw set at 280kHz
  • Simple dual layer board design

Applications

  • ATX power supplies
  • DSP, ASIC and FPGA point-of-load regulation
  • Industrial and security networking applications

ISL6446ADEMO1Z Dual PWM and Linear Controller Demo Board Top

ISL6446ADEMO1Z Demo Board Top

ISL6446ADEMO1Z Dual PWM and Linear Controller Demo Board Bottom

ISL6446ADEMO1Z Demo Board Bottom

Related Products

ISL6446A

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL6446ADEMO1Z Mass Production Renesas $96.00 1 0 Contato Distribuidor -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.