ISL6410AEVAL1, ISL6410EVAL1

Single Synchronous Buck Regulator with Integrated FET Evaluation Boards

Description

The ISL6410AEVAL1 and ISL6410EVAL1 evaluation boards are used to evaluate the ISL6410A and ISL6410 single synchronous buck regulators. The ISL6410 and ISL6410A are synchronous current mode PWM regulators offering control and protection features. The ISL6410AEVAL1 and ISL6410EVAL1 evaluation boards highlight the operation of the IC in embedded DC/DC converter applications.

Key Features

  • Fully integrated synchronous buck regulator
  • PWM fixed output voltage options
    • 1.8V, 1.5V or 1.2V with ISL6410 (VIN = 3.3V)
    • 3.3V, 1.8V or 1.2V with ISL6410A (VIN = 5.0V)
  • Continuous output current 600mA
  • Ultra-compact DC/DC converter design
  • Stable with small ceramic output capacitors
  • High conversion efficiency
  • Extensive circuit protection and monitoring features
    • Overvoltage, UVLO
    • Overcurrent
    • Thermal shutdown

Applications

  • CPUs, DSP, CPLDs, FPGAs
  • ASICs
  • DVD and DSL applications
  • WLAN cards
  • Generic 5V to 3.3V conversion

ISL6410EVAL1 Synchronous Buck Regulator Eval Board

ISL6410EVAL1 Synchronous Buck Regulator Eval Board

Related Products

ISL6410A

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL6410EVAL1 Mass Production Renesas $55.00 1 0 Contato Distribuidor -
ISL6410AEVAL1 Mass Production Renesas $55.00 1 0 Contato Distribuidor -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.