ISL5x61EVALx

14-Bit, +3.3V, 210/130MSPS High Speed D/A Converter Evaluation Boards

Description

The ISL5x61EVAL1 and EVAL2 evaluation boards (ISL5961EVAL1, ISL5961EVAL2, ISL5761EVAL1, ISL5761EVAL2, ISL5861EVAL1, ISL5861EVAL2) provide a quick and easy method for evaluating the ISL5761, ISL5861 and ISL5961 (10-, 12-, or 14-bit), 130/210MSPS high speed DACs. EVAL1 is populated with an SOIC package and EVAL2 is populated with a TSSOP package. The board is configured so that the converter outputs differential current into a transformer circuit to form an output voltage. The amount of current out of the DAC is determined by an external resistor and either an internal or external reference voltage. The CMOS digital inputs have optional external termination resistors. The evaluation board includes a ribbon cable digital interface that is compatible with DUC (Digital Up Converter) evaluation boards like the ISL5217.

Key Features

  • 210MSPS 10-, 12- or 14-Bit CMOS DAC
  • Transformer-Coupled or Single-Ended SMA Outputs
  • Interface compatible to the ISL5217 Digital Up Converter allows complete Baseband-to-IF Demonstration

Applications

  • Cellular Infrastructure
  • BWA Infrastructure
  • Medical/Test Instrumentation
  • Wireless Communication Systems
  • High Resolution Imaging Systems
  • Arbitrary Waveform Generators

ISL5x61EVAL1 High Speed D/A Converter Eval Board

ISL5x61EVAL1 High Speed D/A Converter Eval Board

Related Products

ISL5761

ISL5861

ISL5961

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price Description Distributor Stock Distributors Distributor Purchase
ISL5961EVAL2 Mass Production Renesas $206.25 0 Contato Distribuidor
ISL5961EVAL1 Mass Production Renesas $206.25 0 Contato Distribuidor
ISL5861EVAL2 Mass Production Renesas $206.25 0 Contato Distribuidor
ISL5861EVAL1 Mass Production Renesas $206.25 0 Contato Distribuidor
ISL5761EVAL2 Mass Production Renesas $206.25 0 Contato Distribuidor
ISL5761EVAL1 Mass Production Renesas $206.25 0 Contato Distribuidor

Note :Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.