ISL59420EVAL1

400MHz Multiplexing Amplifier Evaluation Board

Description

The ISL59420EVAL1 evaluation board contains all the circuitry needed to characterize critical performance parameters of the ISL59420 single 2:1 multiplexing amplifier, over a variety of applications. The ISL59420 is a single-output, gain-selectable 2:1 MUX amp. The unity-gain bandwidth is 400MHz for this IC. It contains a common set of logic inputs for channel selection (S), three-state output control (HIZ) and an enable control input that powers down the device (EN).

The evaluation board circuit and layout is optimized for either 50Ω or 75Ω terminations, and implements a basic single 2:1 video MUX amp. The board is supplied with 75Ω input signal terminations and a 75Ω back-termination resistor on each of the three outputs, making it suitable for driving video cable. The user has the option of replacing the 75Ω resistors with 50Ω resistors for other applications. The control lines contain 50Ω resistors to match the 50Ω output impedance of high-speed pulse generators. Control line termination resistors are recommended for rise and fall times under 10ns to minimize unwanted transients. If DC is used for the control logic, the resistors may be removed; or the applied DC voltage can be reduced to 2.5V to reduce the dissipation in the termination resistor

Key Features

  • Unity-gain bandwidths are 400MHz
  • Options to include an output series resistor (RS) followed by a parallel resistor (RL) capacitor (CL) network to ground
  • Multiple output configurations
  • Supplied with 75Ω back termination resistors

Applications

  • HDTV/DTV analog inputs
  • Video projectors
  • Computer monitors
  • Set-top boxes
  • Security video
  • Broadcast video equipment

ISL59420EVAL1 Multiplexing Amplifier Eval Board

ISL59420EVAL1 Multiplexing Amplifier Evaluation Board

Related Products

ISL59420

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL59420EVAL1 Mass Production Renesas $69.00 1 0 Contato Distribuidor -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.