ISL55100AEVAL3Z, ISL55100BEVAL3

Quad 18V Pin Electronics Driver/Window Comparator Evaluation Boards

Description

The ISL55100AEVAL3Z and ISL55100BEVAL3 evaluation boards enable easy access to the various ISL55100A and ISL55100B quad pin driver and window comparator connections. All inputs and outputs are matched for signal path length. The board is made up of four drivers and four dual level receivers. Drivers provide voltage level translation for write operations while the dual level comparators translate voltage levels for read operations.

The ISL55100x series is a quad driver/receiver device that is typically utilized in bidirectional testing applications where formatted timing sets "write data to" and "read data back" from digital devices. The ISL55100x provides four driver/receiver pairs (DOUT0-3/VINP0-3) that are usually tied together in order to support bidirectional communications (bus cycle emulation). HIZ control of the drivers enables this configuration.

Key Features

  • Matched circuit lengths on data inputs, driver outputs and comparator measurement points
  • Banana jack terminals used for low frequency connections (power supplies, VDIGC/D bias busses)
  • BNC connectors for high frequency connections (driver data and enable inputs, driver outputs, receiver inputs, comparator outputs)
  • Jumpers for static mode selections (low swing, differential biasing, VEXT)
  • All data, DRV_EN and VINP signals have 50Ω loads to ground and may be jumpered to test busses via jumpers.

Applications

  • Burn in ATE
  • Wafer level flash memory test
  • LCD panel test
  • Low cost ATE
  • Instrumentation
  • Emulation
  • Device programmers

ISL55100AEVAL3Z Electronics Driver/Window Comparator Eval Board

ISL55100AEVAL3Z Evaluation Board

Related Products

ISL55100A
ISL55100B

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL55100BEVAL3 Mass Production Renesas $299.20 1 0 Contato Distribuidor -
ISL55100AEVAL3Z Mass Production Renesas $397.94 1 1 Mouser -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.