ISL28290EVAL1Z, ISL28291EVAL1Z

Dual Supply Ultra-Low Noise RRIO Op Amp Evaluation Boards

Description

The ISL28290EVAL1Z and ISL28291EVAL1Z evaluation boards are design platforms containing all the circuitry needed to characterize critical performance parameters of the ISL28290 and ISL28291 dual op amps, using a variety of user defined test circuits.

The ISL2829x amplifiers are dual high speed operational amplifiers featuring low noise, low distortion and rail-to-rail output drive capability. They are designed to operate with single and dual supplies from +5V (±2.5V) down to +3V (±1.5V).

Key Features

  • Operate from a single supply (+3V to +5V)
  • Option to operate from split supplies (±1.5V to ±2.5V)
  • Each op amp in dual package independently configured for differential input
  • Each op amp in dual package configured for a closed loop gain of 10

Applications

  • Low noise signal processing
  • Low noise microphones/pre-amplifiers
  • ADC buffers
  • DAC output amplifiers
  • Digital scales
  • Strain gauges/Sensor amplifiers
  • Radio systems
  • Portable equipment
  • Infrared detectors

ISL2829xEVAL1Z Dual Op Amp Eval Boards

ISL2829xEVAL1Z Dual Op Amp Evaluation Boards

Related Products

ISL28290
ISL28291

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL28291EVAL1Z Mass Production Renesas $66.00 1 0 Contato Distribuidor -
ISL28290EVAL1Z Mass Production Renesas $82.50 1 0 Contato Distribuidor -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.